ベローズ・シール・バルブ — 高純度用ベローズ・バルブ、BNシリーズ
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Vannes à soufflet — Vannes à soufflet haute pureté, série BN — Straight Pattern
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ6LV-BNBW4-C 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld SS-BN8FR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8FR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8FR8-DU-O 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8VCR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BN8VCR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BNV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNVCR4-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNV51-O 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-DU-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNS4-2O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-BN8FR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BNVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BN8S6-2C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. - SS-BNS4-2C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BN8S8-C 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. - SS-BN8VCR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BNVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BN8VCR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR
ストアの所在地ごとの製品在庫
時間