text.skipToContent text.skipToNavigation
mechanical seal support systems

Swagelok® Mechanical Seal Support Systems

Swagelok offers expertly designed, easy-to-configure, and maintainable seal support systems. Ideal for maintaining rotating equipment online and operating efficiency, Swagelok mechanical seal support kits help minimize downtime, cut costs, and save time while ensuring safe operation.

Get Help Selecting the Right System

Swagelok’s mechanical seal support kits and assemblies meet API 682 standards, offering reliable, easy-to-install systems that minimize leaks by avoiding pipe threads and limiting connections. Atmospheric side plans and process side seal plan kits include all components and engineered drawings for simple installation, following API guidelines. Kits also show technicians how to bend tubing to further prevent leaks.

Swagelok provides customizable seal plan assemblies, including panels and seal pots, tailored to specific applications. Between seal plans and process side plan assemblies can be ordered with or without installation kits. Designed for reliability, Swagelok systems feature high-point vents to prevent air entrapment, low-point drains for safe purging, and pressure/temperature measurement points for troubleshooting. Accessible filters, strainers, and bypass loops ensure proper flow, and customizable designs enhance safety with block-and-bleed valves and two-valve manifolds as per API standards.

Learn about Mechanical Seal Support Systems

Specifications

Seal plan kits (SPK) Process side plans: API 11, API 12, API 13, API 14, API 21, API 22, API 23, API 31, and API 41
Atmospheric side plans: 51, 62, 65A, and 65B
Seal plan assemblies (SPA) Process side plan API 32
Between seal plans API 52, API 53A, API 53B, API 53C, API 54, API 55, API 72, API 74, API 75, API 76, and API 72/76
Pressure Rating 720 (psig)/ 49.6 (bar)
Seal Connection Sizes 3/8 in. to 3/4 in. NPT
Seal Connection Types Options include female/male connectors, extended male connectors for different applications
Tubing Size Ranges 1/4 in. (6 mm) to 1 in. (25 mm)

View our Application Guide

Locate detailed information about our assemblies.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Technical assembling a Swagelok mechanical seal support system
API 682 and You: Building Better Mechanical Seal Support Systems

Learn how API 682 guides the design and assembly of mechanical seal support systems and how applying a few best practices can help your systems last longer and work better.

机械密封支持系统解决方案聚焦
机械密封支持系统解决方案聚焦

查看世伟洛克®适用于 API 标准 682 的机械密封支持系统如何纳入 API 682 的优秀实践,然后更进一步,纳入使系统易于安装和易于维护的设计原则。

工程师检查定制组件上的小孔径流体系统
流体系统制造如何缓解资源限制

工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,则选择合适的制造供应商可能大有裨益。

世伟洛克现场工程师
现场工程问答:全球工程团队如何在提供更好的流体和取样系统性能方面发挥作用

世伟洛克现场工程师可以帮助流体和取样系统操作员解决从泄漏到取样不精确以及介于二者之间的所有问题。这就是您需要了解的有关世伟洛克现场工程服务的所有信息。

This process may take several minutes. Please be patient and remain on the page.