text.skipToContent text.skipToNavigation
Swagelok SWAK Pipe Thread Sealant

Swagelok® Sealants

Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.

View Sealants

Swagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.

  • Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
  • Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
  • Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)

Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.

Have questions about thread sealants?

Contact Local Specialists

Sealant Categories

Pipe Thread Sealants

Pipe Thread Sealants

Pipe thread sealants are compatible with a wide range of chemicals, enabling leak-tight sealing in a variety of applications.

Tube Plugs

Tube Plugs

Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger.

Sealants Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

Servicios de Detección de Fugas de Gas Comprimido Swagelok
Casos Prácticos de Detección de Fugas

Los especialistas en sistemas de fluidos Swagelok, con gran experiencia técnica y de aplicación, ayudan habitualmente a los clientes a encontrar, resolver y prevenir fugas en sus sistemas de fluidos. Vea cómo se han beneficiado esos clientes.

Reparación de fugas en los sistemas de fluidos
Causas Comunes y Costes de las Fugas en los Sistemas de Fluidos

La fuga más pequeña puede ser un serio problema para el mantenimiento de la seguridad y rentabilidad de su planta. Entender cómo y por qué se dan las fugas, cómo localizarlas y comprobarlas, y finalmente cómo desarrollar una estrategia para abordar el problema y reducir las fugas en toda la planta.

Fugas comunes de los sistemas de fluidos en las instalaciones de fabricación de neumáticos
Combatir las Fugas Comunes en Sistemas de Fluidos de Fábricas de Neumáticos

Los fabricantes de neumáticos pueden estar acostumbrados a las fugas en las tuberías de los procesos, pero las fugas en los sistemas pueden suponer importantes riesgos para la seguridad y reducir la rentabilidad. Aprenda a identificar las fuentes de fugas habituales en toda una planta y cómo corregirlas.

Servicios de detección de fugas en campo Swagelok
Cómo Evitar Fugas en los Sistemas: La Importancia de una Correcta Preparación del Tubo

El éxito de un racor depende de muchos criterios, pero uno de los más importantes es la preparación adecuada del tubo antes de su instalación. Vea cómo evitar fugas caras o peligrosas evitando el uso de tubo dañado, con rebabas o mal cortado.

This process may take several minutes. Please be patient and remain on the page.