text.skipToContent text.skipToNavigation
fluid distribution headers

Swagelok® Fluid Distribution Headers

Swagelok fluid distribution headers (FDH) are common components used in a variety of gas and liquid applications. They provide a flow path while allowing multiple outlets, acting much like a large branch fitting.

Contact Us For More Information

Swagelok fluid distribution headers are piping assemblies that can act as distribution manifolds or collection manifolds. With an inlet on one end, a drain on the other end, and multiple outlets on either side, the FDH uses Swagelok components for enhanced reliability. Swagelok FDHs are available in 1 and 2 in. sizes.

An extruded manifold body design features squared sides that mount solidly and prevent twisting. Standard branch locations offer flexibility, as additional outlets can be added to the header without welding, and because the FDH can be ordered with two- to 16-branch outlets with or without valves, users can add ports as needed. You can select from a variety of high-quality valves and end connections, all manufactured by Swagelok to create manifolds for use at working pressures up to 3000 psig (206 bar). Mounting brackets can be positioned by the installer.

Learn More About Swagelok’s Fluid System Assembly Service

Fluid Distribution Headers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Fallstudie: Charbonneau Industries optimiert Produktionsprozesse mit individuellen Fluidsystembaugruppen von Swagelok
Optimierte Produktionsprozesse mit individuellen Fluidsystembaugruppen

Erfahren Sie, wie Swagelok Custom Solutions das Unternehmen Charbonneau Industries dabei unterstützt hat, Produktionsprozesse zu beschleunigen, Arbeitskosten zu reduzieren und die Systemqualität zu optimieren, sodass sich das Unternehmen verstärkt auf seine Kernkompetenzen konzentrieren kann.

This process may take several minutes. Please be patient and remain on the page.