Swagelok® Weld Heads
Swagelok weld heads hold the electrode, apply force to the workpiece, and ensure the flow of weld current. They are designed for reliable and consistent orbital gas tungsten arc welding (GTAW) of tubes and pipes. Engineered for precision and durability, they ensure high-quality welds every time. Our weld heads feature precise control of welding parameters, easy setup, and robust construction to withstand demanding environments. They are compatible with various welding power supplies and can be customized to meet specific project needs.
Request Weld Head InformationSwagelok weld heads feature optical speed control, eliminating the need for a tachometer or calibration. With available weld head extension cables, you can perform welds farther from the power supply, offering greater flexibility.
These weld heads accommodate tubing with outside diameters ranging from 1/16 to 4 inches (2 to 114 mm). The polarized power connector ensures a proper connection between the weld head and power supply.
Our weld head selection includes:
Micro-Series 4 and Series 8 | For outside diameters 1/16 to 1/2 in and 2 to 12 mm |
Series 5 | For outside diameters 1/8 to 5/8 in and 3 to 17.3 mm |
Series 8HPH High-Performance | For outside diameters 1/8 to 1/2 in and 3 to 12 mm |
Series 10 | For outside diameters 1/4 to 1 in and 6 to 25 mm |
Series 20 | For outside diameters 1/2 to 2 in and 12 to 52 mm |
Series 40 | For outside diameters 1 1/2 to 4 in and 38.1 to 114.3 mm for tube, and 1 1/4 to 4 in and 42.2 to 114.3 mm for pipe |
Weld Head Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Weld Heads Resources

次世代を受け継ぐ溶接工の育成に向けて
溶接工不足の問題はますます深刻化しており、世界各地の製造業界の未来にも影を落としています。その解決策のひとつが自動円周溶接ですが、それには適切なトレーニングが欠かせません。今回は、次世代を受け継ぐ円周溶接工の育成に向けた、円周溶接トレーニング・プログラムの選定方法を紹介します。

作業に適したツールを選ぶ:プラント装置に関する考慮事項
プラントで取り揃えておくべきツールにはどのようなものがあるでしょうか?高性能な円周溶接機(オービタル・ウェルディング・システム)から簡易なチューブ・バリ取り用ツールまで、接続部のタイプに応じて必要なツールを常備しておくことで、コスト以上のメリットを得ることができます。

チームに適切なトレーニングを受けさせることで、製造スキルの格差を解消する
定年退職を控えたベテラン作業員の高齢化が進む産業界では、専門知識を持つ若い世代が必要とされています。効果的な流体システムのトレーニング・プログラムを構築する方法を紹介します。

流体システム専門家、ラボの機能性を改善
カナダで唯一の加速器質量分析計を有するオタワ大学の先端研究施設において、スウェージロックの流体システムに関する専門知識によって、ラボの機能が向上した事例を紹介します。 スウェージロックの円周溶接トレーニングにより、現場での精度および生産性が向上しました。