text.skipToContent text.skipToNavigation

Raccord fileté en acier inoxydable, adaptateur, NPT femelle 3/4 po x filetage conique ISO mâle 3/4 po

Art.-Nr.: SS-12-A-12RT

Technische Daten

Attribute Wert
Körperwerkstoff Acier inoxydable 316
Reinigungsverfahren Nettoyage et conditionnement standard (SC-10)
Größe Verbindung 1 3/4 po
Typ Verbindung 1 Filetage NPT femelle
Größe Verbindung 2 3/4 po
Typ Verbindung 2 Filetage conique ISO mâle
Durchflusswiderstand Nein
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Gerade Ausführungen

Optimierte Übergänge zwischen Komponenten bei hoher Systemintegrität – ideal für einfache Fluidsystemverbindungen in kritischen Anwendungen.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Raccord fileté en acier inoxydable, adaptateur, NPT femelle 3/4 po x filetage conique ISO mâle 3/4 po

Art.-Nr.: SS-12-A-12RT
Katalog ansehen

Zu Favoriten hinzufügen

Kataloge

Gerade Ausführungen
Optimierte Übergänge zwischen Komponenten bei hoher Systemintegrität – ideal für einfache Fluidsystemverbindungen in kritischen Anwendungen.

Technische Daten

SS-12-A-12RT — Raccord fileté en acier inoxydable, adaptateur, NPT femelle 3/4 po x filetage conique ISO mâle 3/4 po

Attribute Wert
Körperwerkstoff Acier inoxydable 316
Reinigungsverfahren Nettoyage et conditionnement standard (SC-10)
Größe Verbindung 1 3/4 po
Typ Verbindung 1 Filetage NPT femelle
Größe Verbindung 2 3/4 po
Typ Verbindung 2 Filetage conique ISO mâle
Durchflusswiderstand Nein
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Wählen Sie ein neues Produkt mit ähnlichen Spezifikationen
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
Verkaufszeichnungen
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
SS-12-A 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT Produkt anzeigen
SS-12-A-12RS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-12-AN-1-12 316 Stainless Steel 1 1/16-12 in. Male JIC Thread 3/4 in. Male NPT Produkt anzeigen
SS-12-SAE-7-12 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread 3/4 in. Female NPT Produkt anzeigen
SS-16-A 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT Produkt anzeigen
SS-16-A-16RS 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-16-A-16RT 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Tapered Thread Produkt anzeigen
SS-16-AN-1-16 316 Stainless Steel 1 5/16-12 in. Male JIC Thread 1 in. Male NPT Produkt anzeigen
SS-2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT Produkt anzeigen
SS-2-A-2RS 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-2-A-2RT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT Produkt anzeigen
SS-4-A-4RS 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-4-A-4RT 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-4-AG-4 316 Stainless Steel 1/4 in. Female ISO Parallel Thread 1/4 in. Male NPT Produkt anzeigen
SS-4-AN-1-2 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/8 in. Male NPT Produkt anzeigen
SS-4-AN-1-4 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/4 in. Male NPT Produkt anzeigen
SS-4-AT-4 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Male NPT Produkt anzeigen
SS-4-SAE-1-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male NPT Produkt anzeigen
SS-4-SAE-1-4AN 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male JIC Thread Produkt anzeigen
SS-4-SAE-7-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Female NPT Produkt anzeigen
SS-6-A 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT Produkt anzeigen
SS-6-A-6RS 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-6-A-6RT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-AG-6 316 Stainless Steel 3/8 in. Female ISO Parallel Thread 3/8 in. Male NPT Produkt anzeigen
SS-6-AN-1-4 316 Stainless Steel 9/16-18 in. Male JIC Thread 1/4 in. Male NPT Produkt anzeigen
SS-6-AN-1-6 316 Stainless Steel 9/16-18 in. Male JIC Thread 3/8 in. Male NPT Produkt anzeigen
SS-6-A-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-AT-6 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male NPT Produkt anzeigen
SS-6-SAE-1-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Male NPT Produkt anzeigen
SS-6-SAE-1-6 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 3/8 po Filetage NPT mâle Produkt anzeigen
SS-6-SAE-1-6AN Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 3/8 po Filetage JIC mâle Produkt anzeigen
SS-6-SAE-7-4 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 1/4 po Filetage NPT femelle Produkt anzeigen
SS-6-SAE-7-6 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 3/8 po Filetage NPT femelle Produkt anzeigen
SS-8-A Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT mâle Produkt anzeigen
SS-8-A-8RS Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage cylindrique ISO mâle, épaulement droit Produkt anzeigen
SS-8-A-8RT Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage conique ISO mâle Produkt anzeigen
SS-8-AG-8 Acier inoxydable 316 1/2 po Filetage cylindrique ISO femelle 1/2 po Filetage NPT mâle Produkt anzeigen
SS-8-AN-1-8 Acier inoxydable 316 3/4-16 po Filetage JIC mâle 1/2 po Filetage NPT mâle Produkt anzeigen
SS-8-AT-8 Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll NPT Außengewinde Produkt anzeigen
SS-8-SAE-1-8 Acier inoxydable 316 3/4-16 po Filetage cylindrique SAE/MS mâle 1/2 po Filetage NPT mâle Produkt anzeigen
SS-8-SAE-7-8 Acier inoxydable 316 3/4-16 po Filetage cylindrique SAE/MS mâle 1/2 po Filetage NPT femelle Produkt anzeigen

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.