Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Quick Connects — Spare Parts and Accessories — Stem Protectors
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QC4-SP Brass - - - - SS-QC4-SP 316 Stainless Steel - - - - SS-QC6-SP 316 Stainless Steel - - - - SS-QC8-SP 316 Stainless Steel - - - - SS-QF4-SP 316 Stainless Steel - - - - SS-QF8-SP 316 Stainless Steel - - - - -
Quick Connects — Spare Parts and Accessories — Body Protectors
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QC4-BP Brass - - - - SS-QC4-BP 316 Stainless Steel - - - - SS-QC6-BP 316 Stainless Steel - - - - SS-QC8-BP 316 Stainless Steel - - - - SS-QF4-BP 316 Stainless Steel - - - - SS-QF8-BP 316 Stainless Steel - - - - SS-QC6A-B-KITVT 316 Stainless Steel - - - - -
Quick Connects — Spare Parts and Accessories — Body Protectors - Pressure Retaining
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QC4-BPPR 316 Stainless Steel - - - -
Product Availability by Store Location
Hours