|
316L VIM-VAR UHP 3-Port Diaphragm Sealed Valve, C Flow Path, 1/4 in. TBW, SC-01 Cleaned, NC Actuator
Referencia #: 6LVV-DPC111P-C
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Modelo Recto, con ActuadorLas válvulas de diafragma Swagelok están disponibles en variedad de tamaños, materiales y configuraciones para satisfacer sus necesidades en aplicaciones generales, de alta pureza y de ultra alta pureza. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
316L VIM-VAR UHP 3-Port Diaphragm Sealed Valve, C Flow Path, 1/4 in. TBW, SC-01 Cleaned, NC Actuator
Inicie la sesión o regístrese para ver los precios
Catálogos
Modelo Recto, con Actuador
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Especificaciones
6LVV-DPC111P-C — 316L VIM-VAR UHP 3-Port Diaphragm Sealed Valve, C Flow Path, 1/4 in. TBW, SC-01 Cleaned, NC Actuator
| Atributo | Valor |
|---|---|
| Material del Cuerpo | 316L VIM-VAR |
| Proceso de Limpieza | Especificación de Proceso de Ultra Alta Pureza (SC-01) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | Soldadura de tubo a tope |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Soldadura de tubo a tope |
| Tamaño conexión 3 | 1/4 pulg. |
| Tipo de conexión 3 | Soldadura de tubo a tope |
| Cv Máximo | 0.27 |
| Máxima Temperatura, °F (°C) | 150 (65) |
| Mínima Temperatura, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPA111P-C | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-DPBW4-P1-C | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-DPBW4-P-C | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-DPFR4-P1-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| 6LVV-DPFR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| 6LVV-DPFR4-P-CM | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| 6LVV-DPFR4-P-O | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| 6LVV-DPHVR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| 6LVV-DPL11P-C | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-DPMR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male Rotatable VCR Thread | 1/4 in. | Face Seal (Metal Gasket) Male Rotatable VCR Thread | Ver producto |
| 6LVV-DPR11P-C | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | Ver producto |
| 6LVV-DPS4-C | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| 6LVV-DPS4-O | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| 6LVV-DPS6M-C | 316L VIM-VAR | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| 6LVV-DPTVR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| 6LVV-DPVFR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | Ver producto |
| 6LVV-DPVR4-P1-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| 6LVV-DPVR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| 6LVV-DPVR4-P-O | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
