Medium-Pressure Tube Fittings — Caps and Plugs
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Maximum 15 000 psig (1034 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Caps and Plugs — Plugs
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-P 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting - - SS-8FK0-P 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting - - -
Medium-Pressure Tube Fittings — Caps and Plugs — Caps
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-C 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting - -
Product Availability by Store Location
Hours