|
ステンレス鋼製 Swagelokチューブ継手、めすコネクター、チューブ外径サイズ:1/4 インチ × 1/4 インチ・サイズ ISO管用平行めねじ(JIS-7501)
Part #: SS-400-7-4RJ
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製 Swagelokチューブ継手、めすコネクター、チューブ外径サイズ:1/4 インチ × 1/4 インチ・サイズ ISO管用平行めねじ(JIS-7501)
Log in or Register to view price
Catalogs
Straights
Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
SS-400-7-4RJ — ステンレス鋼製 Swagelokチューブ継手、めすコネクター、チューブ外径サイズ:1/4 インチ × 1/4 インチ・サイズ ISO管用平行めねじ(JIS-7501)
| Attribute | Value |
|---|---|
| Body Material | 316 ステンレス鋼 |
| Bored Through | No |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1/4 インチ |
| Connection 1 Type | Swagelok®チューブ継手 |
| Connection 2 Size | 1/4 インチ |
| Connection 2 Type | ISO管用めねじ(RJ継手用) |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-1010-7-6 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Innengewinde | View Product |
| B-1010-7-8 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| B-1210-7-12 | Messing | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Innengewinde | View Product |
| B-12M0-7-4RT | Messing | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| B-1410-7-12 | Messing | 7/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Innengewinde | View Product |
| B-1810-7-16 | Messing | 1 1/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Innengewinde | View Product |
| B-200-7-2 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Innengewinde | View Product |
| B-200-7-4 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| B-400-7-2 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Innengewinde | View Product |
| B-400-7-4 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| B-400-7-4RG | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| B-400-7-6 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Innengewinde | View Product |
| B-400-7-8 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| B-600-7-4 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| B-600-7-4RT | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| B-600-7-6 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Innengewinde | View Product |
| B-600-7-8 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| B-6M0-7-4RG | Messing | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| B-810-7-8 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| HC-810-7-8 | Alloy C-276 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| M-400-7-4 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| M-810-7-8 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| S-1210-7-12 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Innengewinde | View Product |
| S-810-7-8 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-100-7-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-100-7-4 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-1010-7-12 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-1010-7-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-1010-7-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-10M0-7-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-10M0-7-4RG | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10M0-7-4RJ | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-10M0-7-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-10M0-7-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-10M0-7-6RG | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10M0-7-6RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-10M0-7-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-10M0-7-8RG | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10M0-7-8RJ | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-10M0-7-8RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-1210-7-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-1210-7-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-1210-7-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Innengewinde | View Product |
| SS-1210-7-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-12M0-7-0007 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-12M0-7-12 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-12M0-7-12RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-12M0-7-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-12M0-7-4RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行めねじ | View Product |
| SS-12M0-7-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーめねじ | View Product |
| SS-12M0-7-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTめねじ | View Product |
| SS-12M0-7-6RG | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行めねじ | View Product |
| SS-12M0-7-6RJ | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用めねじ(RJ継手用) | View Product |
| SS-12M0-7-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーめねじ | View Product |
| SS-12M0-7-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTめねじ | View Product |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | View Product |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-15M0-7-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-16M0-7-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-18M0-7-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-2000-7-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Female NPT | View Product |
| SS-200-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-200-7-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-200-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-200-7-4RG | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-20M0-7-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-20M0-7-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-22M0-7-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-22M0-7-12RP | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Thread | View Product |
| SS-2400-7-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Female NPT | View Product |
| SS-25M0-7-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-25M0-7-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female ISO Parallel Thread | View Product |
| SS-300-7-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-3M0-7-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-3M0-7-4RG | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-400-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-400-7-2RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-400-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-400-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-400-7-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-400-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-400-7-6RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-6RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-400-7-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-400-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-400-7-8RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-8RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-400-7-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-500-7-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-600-7-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-600-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-600-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-600-7-4RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-600-7-4RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-600-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-600-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-600-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-600-7-6RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-600-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-600-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-600-7-8RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-600-7-8RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-600-7-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-6M0-7-2RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Thread | View Product |
| SS-6M0-7-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-6M0-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-6M0-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Thread | View Product |
| SS-6M0-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-6M0-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-6M0-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-8RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-6M0-7-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-810-7-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-810-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-810-7-4RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-810-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-810-7-6RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-810-7-6RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-810-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-810-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-810-7-8RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-810-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | SAE/MS Straight Thread | View Product |
| SS-8M0-7-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-8M0-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-8M0-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8M0-7-4RJ | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-8M0-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8M0-7-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-8M0-7-6RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8M0-7-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-8M0-7-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-8M0-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8M0-7-8RJ | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-8M0-7-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
