カタログ
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, with Actuator
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
High-Flow, Springless Diaphragm Valves, DF Series
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 6LV-DFBW6-P-C | 316L VAR | 3/8 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | 製品を見る |
| 6LV-DFBW8-P-C | 316L VAR | 1/2 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | 製品を見る |
| 6LV-DFFR8-P-C | 316L VAR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
| 6LV-DFHFR4-P-C | 316L VAR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | 製品を見る |
| 6LV-DFHFR4-P-O | 316L VAR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | 1/4 in. | Face Seal (Metal Gasket) Female HVCR | 製品を見る |
| 6LV-DFMR8-P-C | 316L VAR | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | 1/2 in. | Face Seal (Metal Gasket) W/male Nut | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
