text.skipToContent text.skipToNavigation
ALD7C Alloy 22 UHP Valve for ALD Applications

Swagelok® Ultrahigh-Purity Diaphragm Valves for Precision Dose Control in Advanced ALD and ALE Processes (ALD7C Series)

The ALD7C is designed to reduce valve-induced variability—providing stable flow and timing performance at elevated temperatures and in aggressive process chemistries.

Request ALD7C Valve Information

The Swagelok® ALD7C Ultrahigh-Purity Diaphragm Valve is the newest addition to Swagelok's industry-leading portfolio of ultrahigh-purity valves for atomic layer processing. The ALD7C introduces a fully serviceable cartridge valve platform and Alloy 22 construction—delivering the corrosion resistance, high-temperature capability, and serviceability that advanced semiconductor process applications require.

The ALD7C extends the ALD7A platform for applications where temperature, chemistry, or serviceability place additional demands on the valve. It combines Alloy 22 construction with a fully serviceable cartridge architecture—designed for the dose consistency, thermal stability, and corrosion resistance that advanced ALD and ALE processes require. ALD processes tend to be more sensitive to long-term flow consistency across millions of cycles. ALE processes additionally stress response time and timing repeatability, particularly at short pulse widths. The ALD7C is designed to address both dimensions.

Available as single valves or integrated into additive manufactured (AM) manifold assemblies, the ALD7C is a complete valve solution. No subassembly required at the integrator level. Designed to eliminate C-seals and multiple leak points common in modular surface-mount assemblies.

The ALD7C offers:

  • Alloy 22 material for strength and corrosion-resistance from demanding process chemistries
  • 0.7 Cv flow coefficient maintained at elevated temperatures and under extreme vacuum conditions; custom flow coefficients available
  • Valve body and actuator are rated for continuous immersion at up to 482°F (250°C)—the highest temperature rating in the Swagelok ALD valve portfolio
  • Capable of an actuation time of less than 2 ms and actuation response time of less than 5 ms
  • Ultrahigh cycle life and consistent dose delivery supports the short-pulse ALD and ALE recipes required for advanced node processing
  • Consistent factory flow calibration to ±1%; flow variation over cycle life is held to 2% ensuring stable, repeatable dose delivery for high-yield semiconductor processes
  • On-tool field flow adjustability may allow for up to a 35% decrease of Cv from factory flow set—for fine-tuning dose delivery without returning valves to the factory
  • Replaceable cartridge (diaphragm + seat) enables on-tool servicing with up to five remakes per valve body and substantially reduces tool downtime and total cost of ownership over the life of the valve
  • High-purity PFA seat with broad chemical compatibility and excellent resistance to swelling and contamination—maintains high-integrity seat seal performance across millions of cycles
  • Actuator kits are also available separately, reducing planned and unplanned maintenance impact
  • Available in single body as well as additive manufactured (AM) manifold offerings that integrate multiple ALD7C cartridge valves in a compact, single-piece Alloy 22 printed manifold body—reducing the valve-to-manifold interface complexity and leak points

ALD7C Valve Specifications

Working PressureVacuum to 60 psig (4.2 bar)
Burst Pressure>3200 psig (220 bar)
Actuation Pressure70 to 100 psig (4.8 to 6.9 bar)
Temperature Rating50°F (10°C) to 482°F (250°C)
Flow CoefficientStandard 0.7 Cv (factory set)
Body MaterialsAlloy 22
Diaphragm MaterialAlloy 22
End ConnectionsType: VCR® fittings, and “H” type VCR metal gasket face seal fittings, tube butt weld

Contact a specialist

ALD7C Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure-temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use

Deploying New Precursors with Optimized Valves

Next-generation semiconductor precursors pose new challenges in manufacturing. Optimized system design and ALD valve technology can help you stay ahead.

Learn More

Swagelok Resources Curated for You

シリコン・ウェハを検査する半導体製造技術者
アプリケーションを最適化し、半導体ファブの収益性を高める

主要な流体システムのアプリケーションをターゲットにすることで、リスクの低減、コストの抑制、ファブの全体的なパフォーマンス向上を実現します。

半導体製造環境において産業用流体システム装置を調整する技術者
現場でのエンジニアリング専門知識を活かしてファブのパフォーマンスをサポートする

ファブの規模拡大や標準化が進む中、フィールド・エンジニアリングを通じて重要な専門知識を提供することで、効率性および一貫性の向上を実現します。

This process may take several minutes. Please be patient and remain on the page.