text.skipToContent text.skipToNavigation
Ultrahigh-Purity Diaphragm Valves, ALD7 Series

Swagelok® Ultrahigh-Purity Diaphragm Valves for Atomic Layer Processing (ALD7 Series)

The Swagelok ALD7 ultrahigh-purity valve provides the flow consistency and capacity, actuator speed, temperature rating, and cleanliness necessary to help maximize chip throughput in new or existing semiconductor manufacturing tools.

Request ALD7 Valve Information

The Swagelok® ALD7 ultrahigh-purity diaphragm valve for atomic layer deposition (ALD) processing enables semiconductor tool manufacturers and chip fabricators to increase viable chip yields and enhances profitability by enabling the flow consistency and capacity, actuator speed, and performance at high temperatures necessary to overcome production processes limitations. It provides consistent performance from valve to valve, dose to dose, and chamber to chamber over an ultrahigh cycle life.

The Swagelok ALD7 valve:

  • Delivers quick, precise dosing over the course of millions of cycles in even the most demanding applications and features enhanced actuator technology with a response time as low as 5 ms
  • Is resistant to corrosive gases with a valve body comprised of proprietary ultrahigh-purity Swagelok 316L VIM-VAR stainless steel
  • Can be heated up to 200°C while keeping the pneumatic actuator below maximum operating temperature of 150°C
  • Delivers a flow coefficient (Cv) up to 0.7 (with optional custom (factory-set) versions available that deliver a flow coefficient of 0.5–0.7 Cv)
  • Maintains the same footprint as Swagelok industry-standard ALD valves and features an integrated thermal isolator to maximize limited space near the reaction chamber

See ALD7 Valves Up Close

ALD7 Valve Specifications

Working PressureVacuum to 145 psig (10.0 bar)
Burst Pressure>3200 psig (220 bar)
Actuation Pressure60 to 120 psig (4.1 to 8.27 bar)
Temperature RatingStandard valve body from 32°F (0°C) to 392°F (200°C)
Flow CoefficientStandard 0.7 Cv (factory set)
Body Materials316L VIM-VAR stainless steel
Diaphragm MaterialCobalt-based superalloy
End ConnectionsType: VCR® fittings, tube butt weld, 1.5 in. modular surface-mount high flow C-seal

Have questions about ALD valves?

Contact a Local Specialist

ALD7 Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

ALD valves and manifolds

How to Solve Top ALD and ALE Semiconductor Processing Challenges

ALD and ALE semiconductor production processes come with some inherent challenges and complexities. Learn how the right selection of process valves can help you overcome them.

Select the Right Valves for ALD Challenges

Swagelok Resources Curated for You

Los componentes para sistemas de fluidos Swagelok están disponibles en materiales diseñados para resistir los entornos de fabricación de semiconductores.
Mejorar el Rendimiento de los Semiconductores con Aleaciones Optimizadas

Vea cómo los fabricantes de semiconductores pueden mejorar el rendimiento de la producción de extremo a extremo, y mejorar la rentabilidad a largo plazo mediante la selección de los metales adecuados para los componentes críticos de los sistemas de fluidos.

Carl White, que ha pasado casi 40 años trabajando en varios puntos de la cadena de suministro de la industria del semiconductor, ofrece una perspectiva de primera mano sobre el pasado, el presente y el futuro del avance de esta industria.
P&R: Pasado, Presente y Futuro de la Fabricación de Semiconductores

Vea cómo la colaboración entre los fabricantes de herramientas, los fabricantes de microchips y los proveedores de soluciones para sistemas de fluidos ha permitido que el mercado del semiconductor se mantenga a la altura de las exigencias de la Ley de Moore durante décadas, y hacia dónde nos dirigimos a partir de aquí.

Rosendahl Nextrom y Swagelok colaboran para maximizar la eficiencia operativa
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas

Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.

El fabricante de refrigeradores de dilución Bluefors confía en Swagelok para los componentes y soluciones de sistemas de fluidos.
Soluciones Fiables de Sistemas de Fluidos para la Frontera Científica

Vea por qué el fabricante finlandés de refrigeradores de dilución Bluefors, confía en Swagelok para los componentes y soluciones de sistemas de fluidos que ayudan a hacer posible, entre otras, la informática cuántica o la física experimental.

This process may take several minutes. Please be patient and remain on the page.