Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Spare Parts and Accessories — Bloqueos de válvulas
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-VL-S-4 Polipropileno - - - - MS-VL-M-1 Polipropileno - - - - MS-VL-M-2 Polipropileno - - - - MS-VL-S-1 Polipropileno - - - - -
Needle and Metering Valves — Spare Parts and Accessories — Conjunto del mando
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeA-5K-14B-BK - - - - - A-5K-14G-BK - - - - - NY-2M-K6 - - - - - SS-5K-14B Acero Inoxidable - - - - SS-5K-6NB Acero Inoxidable - - - - NY-5K-14G-BK - - - - - NY-5K-S - - - - - PH-5K-14K-BK Fenólico - - - - PH-5K-4K-BK Fenólico - - - - -
Needle and Metering Valves — Spare Parts and Accessories — Conjunto de la Empaquetadura
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePFA-91K-14 - - - - - PFA-91K-16 - - - - - PFA-91K-18 PFA - - - - T-91K-445 PTFE - - - - T-9K-3N PTFE - - - - T-9K-6N PTFE - - - - -
Needle and Metering Valves — Spare Parts and Accessories — Conjunto de Disco de ruptura
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RDK-16-1900 Acero Inoxidable - - - - SS-RDK-16-2850 Acero Inoxidable - - - - -
Vannes à pointeau et de réglage fin — Pièces détachées et accessoires — Asiento para válvulas de aguja de Alta Presión, Sno-Trik 410, 445, 645, 945
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-410-RS-4F Acero inoxidable 316 - - - - SS-445-RS-44F - - - - - K-440C-3A-4-1 - - - - - SS-645-RS-64F - - - - - -
Needle and Metering Valves — Spare Parts and Accessories — Conjunto de sustitución del vástago
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-3AK-92-1 Acero Inoxidable - - - - -
Needle and Metering Valves — Spare Parts and Accessories — Conjunto de cierre
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-91K-16DK PCTFE - - - - SS-9K-5PD - - - - -
Product Availability by Store Location
Hours