Catalogs
Pipe Fittings — Reducers — Straights
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Raccords filetés,
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Laiton | 1/2 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
B-8-RB-4 | Laiton | 1/2 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
SS-12-HRCG-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
SS-12-HRCG-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
SS-12-HRN-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-12-HRN-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-12-HRN-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-12-RA-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
SS-12-RA-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 3/8 po | Filetage NPT mâle | View Product |
SS-12-RA-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/2 po | Filetage NPT mâle | View Product |
SS-12-RB-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
SS-12-RB-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/8 po | Filetage NPT femelle | View Product |
SS-12-RB-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
SS-16-HRCG-12 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 3/4 po | Filetage NPT femelle | View Product |
SS-16-HRCG-8 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
SS-16-HRN-12 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
SS-16-HRN-8 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-16-RA-12 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 3/4 po | Filetage NPT mâle | View Product |
SS-16-RA-4 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
SS-16-RA-8 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1/2 po | Filetage NPT mâle | View Product |
SS-16-RB-12 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 3/4 po | Filetage NPT femelle | View Product |
SS-16-RB-4 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
SS-16-RB-6 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 3/8 po | Filetage NPT femelle | View Product |
SS-16-RB-8 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
SS-20-RB-16 | Acier inoxydable 316 | 1 1/4 po | Filetage NPT mâle | 1 po | Filetage NPT femelle | View Product |
SS-20-RB-8 | Acier inoxydable 316 | 1 1/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
SS-24-RB-12 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 3/4 pulg. | NPT hembra | View Product |
SS-24-RB-16 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
SS-24-RB-8 | Acero inoxidable 316 | 1 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
SS-2-HRN-1 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/16 pulg. | NPT macho | View Product |
SS-2-RA-1 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/16 pulg. | NPT macho | View Product |
SS-32-RB-16 | Acero inoxidable 316 | 2 pulg. | NPT macho | 1 pulg. | NPT hembra | View Product |
SS-32-RB-8 | Acero inoxidable 316 | 2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | View Product |
SS-4-HRCG-2 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
SS-4-HRN-2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
SS-4-RA-2 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
SS-4-RB-2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
SS-4-RBT-2RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/8 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
SS-6-HRCG-4 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
SS-6-HRN-2 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
SS-6-HRN-4 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
SS-6-RA-2 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
SS-6-RA-4 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
SS-6-RAT-4RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-6-RB-2 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
SS-6-RB-4 | Acero inoxidable 316 | 3/8 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
SS-6-RBT-4RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
SS-8-HRCG-2 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | View Product |
SS-8-HRCG-4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
SS-8-HRCG-6 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | View Product |
SS-8-HRN-2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
SS-8-HRN-4 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
SS-8-HRN-6 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 3/8 pulg. | NPT macho | View Product |
SS-8-HRNT-6RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-8-RA-2 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
SS-8-RA-4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
SS-8-RA-6 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 3/8 pulg. | NPT macho | View Product |
SS-8-RAT-4RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-8-RB-2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/8 pulg. | NPT hembra | View Product |
SS-8-RB-4 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
SS-8-RB-6 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 3/8 pulg. | NPT hembra | View Product |
SS-8-RBT-4RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
SS-8-RBT-6RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.