text.skipToContent text.skipToNavigation
Dielectric fitting

Swagelok® Dielectric Fittings

Swagelok dielectric fittings isolate and protect monitoring instruments from the effects of electrical current while still permitting full fluid flow, maintaining instrument accuracy and reducing instrument replacement costs.

View Dielectric Fittings

Swagelok dielectric fittings protect instruments by separating the two primary functions of electrical insulation and fluid containment. Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climate conditions.

Often installed on impulse lines ahead of monitoring stations in natural gas pipelines, dielectric fittings interrupt cathodic current while permitting full flow. Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping systems, reducing installation time.

Have questions about dielectric fittings?

Contact Local Specialists

Catégories de raccords amortisseurs

Unions

Unions

Isolez et protégez les instruments de contrôle et de surveillance des effets du courant électrique tout en permettant un parfait écoulement du fluide avec les raccords diélectriques Swagelok®.

Dielectric Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.