Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Female Connectors — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-VCO-7-12 316 스테인리스강 3/4인치 VCO® O-링 면 밀폐 피팅 3/4인치 암나사 NPT SS-16-VCO-7-16 316 스테인리스강 1인치 VCO® O-링 면 밀폐 피팅 1인치 암나사 NPT SS-4-VCO-7-4 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 암나사 NPT SS-8-VCO-7-8 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 1/2인치 암나사 NPT
Product Availability by Store Location
Hours