|
Tapón de cabeza hexagonal de Acero inox., 1 5/16-12 macho SAE/MS paralela
Part #: SS-16-PST
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
육각 헤드 플러그(Hex Head Plug)애플리케이션을 위해 다양한 사이즈와 재질로 정밀하게 제조된 스웨즈락 피팅, 어댑터 및 기타 제품들을 만나 보십시오. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Tapón de cabeza hexagonal de Acero inox., 1 5/16-12 macho SAE/MS paralela
Log in or Register to view price
Catalogs
육각 헤드 플러그(Hex Head Plug)
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-PST — Tapón de cabeza hexagonal de Acero inox., 1 5/16-12 macho SAE/MS paralela
| Attribute | Value |
|---|---|
| 몸체 재질 | Acero inoxidable 316 |
| 세정 공정 | Limpieza y Embalaje estándar (SC-10) |
| 연결구 1 크기 | 1 5/16-12 pulg. |
| 연결구 1 종류 | Rosca Macho SAE/MS paralela |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-PST | 316 스테인리스강 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | - | - | View Product |
| SS-4-PST | 316 스테인리스강 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | - | - | View Product |
| SS-6-PST | 316 스테인리스강 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | - | - | View Product |
| SS-8-PST | 316 스테인리스강 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.