text.skipToContent text.skipToNavigation

Brass 1-Piece 40 Series Ball Valve, 1.4 Cv, 1/4 in. Swagelok Tube Fitting, SC-11 Cleaned

The 40 series ball valve has a one-piece construction with a two-way straight pattern, offering dependable on-off operation.

Part #: B-43S4-SC11

Specifications

Attribute Value
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 2.4
Flow Path Standard
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Lubricant Nonhydrocarbon lubricants
Orifice 0.187 in /4.7 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
2-Way Straight Pattern

The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass 1-Piece 40 Series Ball Valve, 1.4 Cv, 1/4 in. Swagelok Tube Fitting, SC-11 Cleaned

Part #: B-43S4-SC11
View Catalog

The 40 series ball valve has a one-piece construction with a two-way straight pattern, offering dependable on-off operation.

Add To Favorites

Catalogs

2-Way Straight Pattern
The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

Specifications

B-43S4-SC11 — Brass 1-Piece 40 Series Ball Valve, 1.4 Cv, 1/4 in. Swagelok Tube Fitting, SC-11 Cleaned

Attribute Value
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 2.4
Flow Path Standard
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Lubricant Nonhydrocarbon lubricants
Orifice 0.187 in /4.7 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41S2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-42F2 Латунь 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
B-42S4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-42S6MM Латунь 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
B-43F4 Латунь 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-43F4RT Латунь 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
B-43S4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-43S6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-43S6MM Латунь 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
B-43VF4 Латунь 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-44F4 Латунь 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-44F6 Латунь 3/8 дюйма Внутр. резьба NPT 3/8 дюйма Внутр. резьба NPT View Product
B-44S10MM Латунь 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
B-44S6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-44S6-K Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-45F8 Латунь 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
B-45S12 Латунь 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-45S8 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
HC-43S4 Сплав C-276 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
M-43S4 Сплав 400 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-41GS1 Нержавеющая сталь 316 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-41GS2 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-41GS2-1466 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-41GS3MM Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 3 мм Трубный обжимной фитинг Swagelok® View Product
SS-42GES4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-42GF2 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-42GS4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-42GS4-12457 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS4-1466 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-42GS4-31C Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-42GS4-LH Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-42GS4-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-42GS6MM Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-42GS6MM-1466 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-42GS6MM-SC11 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-42GVCR4 Нержавеющая сталь 316 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-43GF2 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-43GF4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-43GF4RT Нержавеющая сталь 316 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-43GM4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-43GM4-F4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-43GM4-S4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS10MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-43GS12MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-43GS4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-12457 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-1466 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-31C Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-A15C3 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-K Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-LL Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS4-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-43GS6-1466 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-43GS6-K 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-43GS6-LL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GS6MM-1466 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GS6MM-31C Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GS6MM-SC11 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GS6MM-SHD Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-43GS6-SC11 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-43GS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-43GS8-LL Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-43GS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-43GVCO4 Acero inoxidable 316 1/4 pulg. Macho VCO 1/4 pulg. Macho VCO View Product
SS-43GVCR4 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-43GVS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-44F4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-44F6 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra View Product
SS-44F6RT Acero inoxidable 316 3/8 pulg. Rosca Hembra ISO/BSP cónica 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-44S10MM Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-44S6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-44S6-1466 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-44S6-LLC Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-44TS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-44VCR8 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Cierre frontal (Junta plana) con tuerca macho View Product
SS-45F8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-45F8-LL Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-45F8RT Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP cónica 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-45S12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-45S12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-45S8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-1466 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-33C Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-LL Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45S8-SG Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45TF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-45TS12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-45TS12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-45TS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45TS8-K Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-45VCR8 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Cierre frontal (Junta plana) con tuerca macho View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.