Catalogs
Racores de alta presión — Uniones — Rectos
Los racores para media presión serie FK Swagelok ofrecen un excelente cierre en gas y resistencia a las vibraciones en aplicaciones hasta 1378 bar (20.000 psig). Disponibles en Acero inox. 316, aleación súper dúplex 2507 o aleación 625
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
SS-4FK0-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 1/4 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | View Product |
SS-6FK0-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 3/8 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | View Product |
SS-8FK0-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 1/2 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.