Swagelok® Fittings
Swagelok fittings provide industrial fluid system operators with the reliability, ease of installation, and leak-tight performance needed to keep processes and equipment operating safely and efficiently.
View All FittingsSince the introduction of the Swagelok® tube fitting in 1947, industrial professionals have relied on Swagelok fittings to achieve leak-tight connections in their analytical, instrumentation, and small-bore process fluid systems. Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we offer reliable options to help you build connections you can trust. We offer a complete portfolio of fittings available in a variety of alloy materials for a wide range of industrial applications, including those with specialized requirements.
Swagelok fittings are held to high quality standards made possible by highly controlled processes, providing users peace of mind when integrating these versatile, high-performance fittings into their fluid system designs. Should you need technical support or training to make the best use of these products in your systems, help is available at nearly 200 authorized Swagelok sales and service locations across the globe.
Looking for fittings selection and installation advice?
Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 塩化物環境下でも優れた耐食性/■ アドバンス・バック・フェルール構造による優れたシール性能/■ 従来のSwagelok® チューブ継手と同様、ゲージによる締め付け度の確認が可能/■ ハンド・ツールを使用して容易に取り付け可能/■ サイズ:1/4 インチから3/4 インチまで
■ チューブ外径サイズ:1/4 インチ、3/8 インチ、1/2 インチ、3/4 インチ、1 インチ/■ ナット材質:PVDF(標準)、PFA(オプション)/■ 豊富な種類の形状
■ 計装用マニホールド V/VB/VLシリーズ(2バルブ/3バルブ/5バルブ)/■ ダイレクト・マウント用マニホールド VEシリーズ(2バルブ/3バルブ/5バルブ)/■ リモート・マウント用マニホールド(2バルブ)/■ 計装用モジュラー85システム/■ API 624による低排出認証付き製品もございます(ダイレクト・マウント用/リモート・マウント用マニホールドおよびモジュラー85システムの場合)
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
■ サイズ:1/8 インチから1 インチまで、6 mmから18 mmまで/■ 材質:316、316L、316L VAR、316L VIM-VARステンレス鋼/■ 手動溶接または自動溶接に対応/■ 特別なクリーニングを行うことも可能
■ 材質:ステンレス鋼(Oリング:フルオロカーボンFKM製)/■ 取り付けや取り外しを繰り返し行っても、常に信頼性の高い優れたシール性能を実現/■ チューブ外径サイズ:1/16 インチから1 1/2 インチまで
■ 金属製コンポーネントは316ステンレス鋼を機械加工しており、過酷な環境下でも使用することができます/■ 成形したサーモプラスチック絶縁体は、電気抵抗が高く、耐薬品性、耐紫外線性に優れています。また、吸水率が低いため、さまざまな使用条件や気候条件下でも絶縁耐力を保持します/■ エンド・コネクションがSwagelokチューブ継手(ゲージで締め付け度の確認が可能)やNPTねじのため、チューブやパイプに直接接続することができます
ねじや溶接作業が不要のため、パイプ・フランジ配管からチューブ配管への移行が容易/準拠規格:JIS、ASME、DIN EN/一体型に機械加工された鍛造製ボディ/エンド・コネクション:サイズが50 mm、2 インチ以下のSwagelok® チューブ継手およびチューブ・アダプター
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
■ サイズ:1/16 インチから1 インチまで/■ ねじタイプ:NPT、JIS/ISO、SAE/■ 材質:316 ステンレス鋼、炭素鋼、真ちゅう、6-Moly、合金625、合金825、合金2507
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
■ 液体クロマトグラフ用/ガス・クロマトグラフ用/■ 材質:316ステンレス鋼/■ サイズ: 1/16~1/2 インチ
■ 目盛板の外径サイズ:40 mm、50 mm、63 mm、100 mm、115 mm、160 mm/■ ASME、EN、JIS の規格に準拠した精度/■ エンド・コネクション:Swagelok® チューブ・アダプターなど各種/■ 形状:背面取り付け用(センター接続)、背面取り付け用(オフセンター接続)、下部取り付け用/■ 材質:ステンレス鋼、強化サーモプラスチック(熱可塑性プラスチック)/■ 液体充填タイプもございます
■ サイズ:1/8 インチから1 インチまで/■ 材質:316ステンレス鋼または316Lステンレス鋼/■ エンド・コネクション・タイプ:チューブ、NPT、SAEねじ、溶接

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

White Paper: Building More Productive Upstream Fluid Systems
Learn how to achieve high fluid system reliability, reduce maintenance costs, and mitigate environmental impact by integrating Swagelok® FK series fittings into upstream oil and gas applications.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Swagelok Fittings
When the world’s most respected companies want to make lasting connections, they turn to Swagelok. We have established the standards for tube fitting performance in terms of leak-tight integrity, ease of installation, availability and support services. Our two-ferrule, stainless-steel tube fitting has earned a global reputation for consistency, quality, and reliability. This reputation is supported by our continuous product improvement efforts and by the fitting’s performance in thousands of diverse applications.