VCO® O-Ring Face Seal Fittings — Spare Parts and Accessories
VCO® O-ring face seal fitting spare parts and accessories available with these specifications:
- Blind female nuts, female nuts
- 1/4 to 1 in.
- 316 stainless steel, brass
Your local authorized Swagelok sales and service center may have additional options.
-
VCO®-Verschraubungen mit O-Ring — Ersatzteile und Zubehör — Blindmuttern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8-VCO-4-BL Edelstahl 316 1/2 Zoll - - - SS-4-VCO-4-BL Edelstahl 316 1/4 Zoll - - - -
VCO®-Verschraubungen mit O-Ring — Ersatzteile und Zubehör — Überwurfmuttern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-VCO-4 Messing 1/4 Zoll VCO-Innengewinde - - B-8-VCO-4 Messing 1/2 Zoll VCO-Innengewinde - - SS-12-VCO-4 Edelstahl 316 3/4 Zoll VCO-Innengewinde - - SS-16-VCO-4 Edelstahl 316 1 Zoll VCO-Innengewinde - - SS-4-VCO-4 Edelstahl 316 1/4 Zoll VCO-Innengewinde - - SS-8-VCO-4 Edelstahl 316 1/2 Zoll VCO-Innengewinde - -
Product Availability by Store Location
Hours