text.skipToContent text.skipToNavigation
high purity high flow gas regulators hf series

Swagelok® High-Purity, High-Flow Gas Regulators (HF Series)

HF series regulators deliver precise pressure control with easy adjustments, ideal for high-flow and clean process demands.

Get Help Selecting Regulators

HF series regulators are designed for high-flow systems, allowing for compact arrangement of system components and process lines. The gas-actuated models are notably smaller than traditional diaphragm-operated pressure regulators, offering a design that prevents tampering and simplifies installation.

These regulators are engineered for environments demanding high levels of cleanliness. Offering durable and precise pressure control, the HF series includes an innovative pressure-sensing assembly that minimizes supply pressure effects and droop, often removing the need for system adjustments.

They feature tied poppets for clean operation and secure shutoff, while an all-welded design eliminates atmospheric seals. Self-centering PCTFE poppets help prevent creep and ensure a leak-tight seal.

HF series regulators also feature:

  • Ability to handle maximum inlet pressures up to 3000 psig (206 bar)
  • Manually adjustable outlet pressure up to 150 psig (10.3 bar)
  • 316L VIM-VAR stainless steel body for ultrahigh-purity applications
  • 1/4 in. VCR® split-nut; 1/4 and 3/8 in. tube butt weld; 1.5 in. and 1.125 in. modular surface-mount end connections

Choose the Best Regulator For Your Application

High-Purity, High-Flow Gas, HF Series Regulators Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Learn more about different types of regulators under varying application conditions with our regulator selection video.

Find the Right Regulator

Swagelok Resources Curated for You

Versorgungsdruckeffekt bei Druckreglern
So verringern Sie den Versorgungsdruckeffekt bei Druckreglern

Der Versorgungsdruckeffekt beschreibt die inverse Abhängigkeit zwischen dem Eingangs- und dem Ausgangsdruck in einem Druckregler. Mit den Tipps von Swagelok lässt sich dieses Phänomen einfach in den Griff bekommen.

Swagelok RHPS 시리즈 레귤레이터
철저한 테스트가 신뢰성 높은 레귤레이터 성능을 보장하는 이유

극한 조건에서 올바르게 작동하도록 제품을 설계하려면 어떤 테스트가 필요할지 궁금하십니까? 영하의 온도에서도 작동하는 Swagelok RHPS 시리즈 산업용 레귤레이터의 개발 과정을 따라가면서 어떻게 설계되는지 알아보십시오.

드룹(droop)을 나타내는 유량 곡선 차트
레귤레이터 유량 곡선을 평탄화하여 드룹(droop)을 줄이는 방법

드룹(droop)은 모든 감압 레귤레이터에서 발생하는 공통된 문제입니다. 다양한 돔 하중 레귤레이터 구성을 사용하여 드룹(droop)을 최소화하고 레귤레이터 유량 곡선을 평탄화하는 방법을 알아보십시오.

Reduzierte zeitliche Verzögerung durch Druckregler
Wie sich Zeitverzögerungen in Analysesystemen mithilfe von Reglern reduzieren lassen

Zeitverzögerungen werden in Analysesystemen häufig unter- oder falsch eingeschätzt. Eine Möglichkeit, diese Verzögerung abzumildern, ist ein druckgesteuerter Regler. Erfahren Sie, wie Sie Zeitverzögerungen in Ihrem Analysesystem einfach in den Griff bekommen.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.