text.skipToContent text.skipToNavigation
인조견(Rayon) 섬유 보강 고무 코어 호스

Swagelok® 고무 호스(PB 시리즈)

Swagelok® 고무 코어(PB 시리즈) 호스는 압축 공기, 오일 이송, 기타 유틸리티 액체 및 기체 애플리케이션에서 신뢰성 높고 비용 효율적인 성능을 제공합니다. 이 제품은 적절한 공구를 사용하여 Swagelok 고무 호스 연결구를 새로운 호스에 수동으로 밀어 넣어 현장에서 간단하게 구성할 수 있습니다.

고무 호스 보기

Swagelok® PB series multi-purpose push-on rubber hose is ozone-resistant and has a smooth-bore Buna N core. An internal fiber reinforcement enhances the hose pressure rating and ensures connection retention in applications up to 350 psig (24.1 bar), providing dependable performance in non-volatile liquid and gas applications. The Buna N cover provides resistance to abrasion. These hoses are extremely durable and can withstand crushing, kinking, and other rough handling better than other hose types. Various colors are available.

Swagelok rubber hose end connections can be pushed on by hand or with a simple push-on tool, enabling easy field installation onto bulk hose. End connections remain securely connected beyond the burst point of the hose material yielding safer working environments. A specialized hose cutting tool can make clean cuts to enable leak-tight connections. The hose core is designed for easy assembly and no clamps are required to hold end connections to the hose.

Have questions about rubber hoses?

Contact Local Specialists

Choose the Right Hose for Your Application.

Rubber Hose Categories

End Connections

End Connections

Browse our range of end connections for rubber hose that come in several sizes.

Rubber Hose, PB Series

Rubber Hose, PB Series

Explore Buna N rubber hose options available in a variety of colors and designed for use in general-purpose, compressed air applications and oil transfer.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Unterschiedliche Arten der Schlauchverstärkung für industrielle Schläuche
Tipps zur Auswahl der passenden Schlauchverstärkung

Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.

This process may take several minutes. Please be patient and remain on the page.