text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 1/4 in. Female NPT

Part #: SS-6-SAE-7-4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 9/16-18 in.
Connection 1 Type Male SAE/MS Straight Thread
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 1/4 in. Female NPT

Part #: SS-6-SAE-7-4
View Catalog

Add To Favorites

Catalogs

Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Specifications

SS-6-SAE-7-4 — Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 1/4 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 9/16-18 in.
Connection 1 Type Male SAE/MS Straight Thread
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-A Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Außengewinde View Product
SS-12-A-12RS Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-12-A-12RT Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-AN-1-12 Edelstahl 316 1 1/ 16-12 Zoll JIC-Außengewinde 3/4 Zoll NPT Außengewinde View Product
SS-12-SAE-7-12 Edelstahl 316 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde 3/4 Zoll NPT Innengewinde View Product
SS-16-A Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Außengewinde View Product
SS-16-A-16RS Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-16-A-16RT Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-16-AN-1-16 Edelstahl 316 1 5/16-12 Zoll JIC-Außengewinde 1 Zoll NPT Außengewinde View Product
SS-2-A Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Außengewinde View Product
SS-2-A-2RS Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-2-A-2RT Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-A Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-A-4RS Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4-A-4RT Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-AG-4 Edelstahl 316 1/4 Zoll Zylindrisches ISO-Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-AN-1-2 Edelstahl 316 7/16-20 Zoll JIC-Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-4-AN-1-4 Edelstahl 316 7/16-20 Zoll JIC-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-AT-4 Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-SAE-1-4 Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4-SAE-1-4AN Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll JIC-Außengewinde View Product
SS-4-SAE-7-4 Edelstahl 316 7/16-20 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-6-A Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-A-6RS Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6-A-6RT Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-AG-6 Edelstahl 316 3/8 Zoll Zylindrisches ISO-Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-AN-1-4 Edelstahl 316 9/16-18 Zoll JIC-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-AN-1-6 Edelstahl 316 9/16-18 Zoll JIC-Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-A-RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-AT-6 Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-SAE-1-4 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-6-SAE-1-6 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll NPT Außengewinde View Product
SS-6-SAE-1-6AN Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll JIC-Außengewinde View Product
SS-6-SAE-7-6 Edelstahl 316 9/16-18 Zoll Gerades SAE/MS-Außengewinde 3/8 Zoll NPT Innengewinde View Product
SS-8-A Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-A-8RS Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8-A-8RT Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-AG-8 Edelstahl 316 1/2 Zoll Zylindrisches ISO-Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-AN-1-8 Edelstahl 316 3/4-16 Zoll JIC-Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-AT-8 Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-SAE-1-8 Edelstahl 316 3/4-16 Zoll Gerades SAE/MS-Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8-SAE-7-8 Edelstahl 316 3/4-16 Zoll Gerades SAE/MS-Außengewinde 1/2 Zoll NPT Innengewinde View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.