|
ステンレス鋼製3ピース型60シリーズ高温用ボール・バルブ、合金X-750製シート、1/4 インチ・サイズSwagelokチューブ継手 1/4 in. 60 Series thermal service ball valve with Alloy X-750 seats, Swagelok® tube fittings, and 3-piece design for reliable shutoff and easy maintenance.
型番: SS-T63MS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
高温用2方タイプ・ストレート型独自のコーン・ディスク・スプリング式シート、2ピース構成のライブ・ロード式シェブロン型(山型)ステム・パッキンを搭載したプロセス/計装用3ピース型60 シリーズ・ボール・バルブは、信頼性が高く、メンテナンスの頻度を低減することができます。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
高温用2方タイプ・ストレート型
Dimensions 6 à 25 mm et 1/8 à 2 po.; Acier inoxydable, acier au carbone, laiton et autres alliages; Vannes tout ou rien (2 voies) et de commutation (3 voies); Conception à compensation de siège; Garniture de tige précontrainte deux pièces
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Champ d'application; Ce rapport technique passe en revue les précautions spéciales à prendre afin de manipuler l'oxygène de façon sûre.
Contenu du kit de support de montage; Outils nécessaires; Préparation de l'actionneur; Préparation de la vanne; Instructions de montage.
Notice d'entretien des vannes à boisseau sphérique série S60P vapeur
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Contenu du kit • Supports de montage sur panneau (2) • Vis d’assemblage (4) • Boulons (4) •Cache pour montage sur panneau (sauf pour la série 62 avec poignée ovale) • Lubrifiant et sa fiche signalétique • Instructions de montage
Desserrez et ôtez les huit boulons du corps de vanne; Dégagez le corps central d’entre les extrémités de bride; Retirez puis jetez les joints d’étanchéité de bride, les sièges arrières et les sièges.
Calculer le couple de fonctionnement de la vanne; Choisir les actionneurs et les composants associés; Sélectionner les kits de supports de montage
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Pour assurer le bon fonctionnement de la vanne, celui-ci doit être installé de sorte que le sens d'écoulement soit celui correspondant à la flèche sur le corps de la vanne.
Sur les actionneurs NORMALEMENT FERMÉS (C), le réglage de l’écrou de la tige d’entraînement de l’actionneur affecte la force exercée par le ressort de l’actionneur.
Résumé de la procédure de nettoyage pour les vannes Série Chlore.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Ce kit de remplacement de boisseau sphérique doit être utilisé avec le kit d’entretien d’étanchéité série 60 approprié.
Ce kit de remplacement de tige doit être utilisé avec le kit d’entretien d’étanchéité série 60 approprié. Une fois la tige usagée retirée conformément aux instructions contenues dans le kit d’entretien d’étanchéité, remplacez-la par la tige fournie dans ce kit.
Notice d’entretien des vannes à boisseau sphérique à 4 boulons séries 60 et 60X
60 Series Flange Seal Installation
仕様
SS-T63MS4 — ステンレス鋼製3ピース型60シリーズ高温用ボール・バルブ、合金X-750製シート、1/4 インチ・サイズSwagelokチューブ継手
| 属性 | 値 |
|---|---|
| ボール型/ステム材質 | S17400ステンレス鋼 |
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/4 インチ |
| コネクション1 タイプ | Swagelok®チューブ継手 |
| コネクション2 サイズ | 1/4 インチ |
| コネクション2 タイプ | Swagelok®チューブ継手 |
| 最大Cv | 0.85 |
| ファスナー材質 | 316 ステンレス鋼 |
| 特徴 | 高温用 |
| フランジ・シール材質 | Grafoil® |
| フロー・パターン | 2方タイプ / 締め切り型 / ストレート型 |
| ハンドル・カラー | スリーブなし |
| ハンドル・タイプ | レバー・ハンドル |
| 室温における最高使用圧力 | 1000 PSIG @ 100°F/68.9 BAR @ 37℃ |
| シート材質 | 合金X-750 |
| シート・スプリング材質 | 316 ステンレス鋼 |
| サービス・クラス | 高温用 |
| ステム・ベアリング材質 | 合金X750 |
| 試験 | WS-22に基づいたテスト |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-T63MF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-T63MS12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | 製品を見る |
| SS-T63MS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | 製品を見る |
| SS-T63MS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-T63MS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-T65MF16 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | 製品を見る |
| SS-T65MS16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.