Accesorios de cierre frontal con junta plana metálica VCR® — Accesorios para soldar — Rectos
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Accesorios de cierre frontal con junta plana metálica VCR® — Accesorios para soldar — Rectos
Una conexión sin fugas con la alta pureza de un cierre metal-metal, con los accesorios de cierre frontal con junta plana metálica VCR®
VCR® Metal Gasket Face Seal Fittings
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
6LV-4-WVCR-6-DFP | 316L VAR | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Ver producto |
SS-4-WVCR-1-2 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | Ver producto |
SS-4-WVCR-1-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | Ver producto |
SS-4-WVCR-6-200 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-WVCR-6-400 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-WVCR-6-400-SC11 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-WVCR-6-600 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-WVCR-6-6M0 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
SS-4-WVCR-6-DF | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Ver producto |
SS-4-WVCR-7-4 | 316 Stainless Steel | 1/4 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female NPT | Ver producto |
SS-8-WVCR-1-6 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Male NPT | Ver producto |
SS-8-WVCR-1-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | Ver producto |
SS-8-WVCR-6-400 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-8-WVCR-6-600 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-8-WVCR-6-810 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
SS-8-WVCR-6-DF | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | Ver producto |
SS-8-WVCR-7-8 | 316 Stainless Steel | 1/2 in. | Welded Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female NPT | Ver producto |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.