Пробоотборные цилиндры — Запасные части и вспомогательное оборудование
Предлагаются цилиндры со следующими характеристиками:
- Нерж. сталь 316L или 304L, сплав 400
- Торцевые колпаки, ручка для переноски, переходники с трубкой от перелива, колпаки и заглушки, тройники с разрывной мембраной
Your local authorized Swagelok sales and service center may have additional options.
-
Spare Parts and Accessories — Carrying Handles
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-5K-CY-2 304 Stainless Steel - - - - MS-5K-CY-4 304 Stainless Steel - - - - -
Spare Parts and Accessories — Outage Tube Adapters
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-DTM4-F4-104 316 Stainless Steel 1/4 in. x 10.4 in. Male NPT with Tube Stub 1/4 in. Female NPT SS-DTM4-F4-023 316 Stainless Steel 1/4 in. x 2.31 in. Male NPT with Tube Stub 1/4 in. Female NPT -
Запасные части и вспомогательное оборудование — Rupture Disk Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RTM4-F4-1 316L Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-RTM4-F4-2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT
Product Availability by Store Location
Hours