text.skipToContent text.skipToNavigation

탄소강 스웨즈락 튜브 피팅, 수나사 엘보우, 1인치 튜브 OD x 1인치 수나사 NPT

Part #: S-1610-2-16

Specifications

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020705
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

탄소강 스웨즈락 튜브 피팅, 수나사 엘보우, 1인치 튜브 OD x 1인치 수나사 NPT

Part #: S-1610-2-16
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

S-1610-2-16 — 탄소강 스웨즈락 튜브 피팅, 수나사 엘보우, 1인치 튜브 OD x 1인치 수나사 NPT

Attribute Value
Body Material Carbon Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020705
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
M-400-2-4 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
M-600-2-4 合金400/R-405 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
M-810-2-8 合金400/R-405 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
PFA-420-2-2 PFA 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
PFA-420-2-4 PFA 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
PFA-620-2-4 PFA 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
PFA-820-2-8 PFA 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
S-1210-2-12 炭素鋼チューブ 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
S-400-2-2 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
S-400-2-4 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
S-400-2-4ST 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
S-600-2-2 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
S-600-2-4 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
S-600-2-6 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
S-600-2-6ST 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ View Product
S-600-2-8 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
S-810-2-6 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
S-810-2-8 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
S-810-2-8ST 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-100-2-1 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-100-2-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-1010-2-10ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ View Product
SS-1010-2-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1010-2-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-1010-2-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-10M0-2-2 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-10M0-2-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-10M0-2-4PR 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-10M0-2-4RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-10M0-2-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-10M0-2-6PR 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-10M0-2-6RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-10M0-2-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-10M0-2-8RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-1210-2-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1210-2-12PR 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ View Product
SS-1210-2-12RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-1210-2-12ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ View Product
SS-1210-2-12W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー View Product
SS-1210-2-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1210-2-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-1210-2-8PR 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-1210-2-8RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-12M0-2-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-12M0-2-12RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-12M0-2-4 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-12M0-2-4PR 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-12M0-2-4RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-12M0-2-6 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-12M0-2-6PR 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-12M0-2-6RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-12M0-2-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-12M0-2-8PR 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-12M0-2-8RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-15M0-2-8 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-15M0-2-8RT 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-1610-2-12 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1610-2-12PR 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ View Product
SS-1610-2-16 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1610-2-16PR 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ View Product
SS-1610-2-16RT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-1610-2-16ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ View Product
SS-1610-2-16W 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー View Product
SS-16M0-2-6RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-16M0-2-8 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-16M0-2-8RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-18M0-2-12 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-18M0-2-8 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-18M0-2-8RT 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-2000-2-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ View Product
SS-2000-2-20ST 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 5/8-12 インチ SAE/MS平行ねじ View Product
SS-200-2-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-200-2-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-2-2RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-200-2-4 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-200-2-4RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-20M0-2-12 Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-20M0-2-8RT Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-2400-2-24 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
SS-2400-2-24ST Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 7/8-12 pulg. Rosca Paralela SAE/MS View Product
SS-25M0-2-12 Acero inoxidable 316 25 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-25M0-2-16 Acero inoxidable 316 25 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-300-2-2 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-300-2-4 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-3M0-2-2RT Acero inoxidable 316 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-3M0-2-4 Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-3M0-2-4RT Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-400-2-12 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-400-2-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-400-2-2PR Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-400-2-2RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-2W Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope View Product
SS-400-2-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-400-2-4PR Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-400-2-4RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-4SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-400-2-4ST Acero inoxidable 316 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-400-2-4W Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-400-2-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-400-2-6RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-400-2-6ST Acero inoxidable 316 1/4 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-400-2-8 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-400-2-8RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-4M0-2-2 Acero inoxidable 316 4 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-4M0-2-2RT Acero inoxidable 316 4 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-4M0-2-4RT Acero inoxidable 316 4 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-500-2-2 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-500-2-4 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-600-2-12 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-600-2-2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-600-2-2RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-600-2-4PR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-600-2-4RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-4ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-2-4W Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-600-2-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-600-2-6PR Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-600-2-6RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-600-2-6ST Acero inoxidable 316 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-600-2-8 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-600-2-8RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-600-2-8ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6M0-2-2 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-6M0-2-2PR 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-6M0-2-2RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-6M0-2-4 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-6M0-2-4PR 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-6M0-2-4RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-6M0-2-6 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-6M0-2-6RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-6M0-2-8 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-6M0-2-8RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-2-12 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-810-2-12RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-810-2-16 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-810-2-2 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-810-2-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-810-2-4PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-810-2-4RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-810-2-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-810-2-6PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-810-2-6RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-810-2-6ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-810-2-8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-2-8PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-810-2-8RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-2-8SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-2-8ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-810-2-8W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-8M0-2-2 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-8M0-2-2PR 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-8M0-2-2RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-8M0-2-4 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-2-4PR 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-8M0-2-4RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-2-6 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-8M0-2-6RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-8M0-2-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-2-8RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.