벨로우즈 밸브 — 방향 전환 서비스용 벨로우즈 밸브, BY 시리즈
이 사양에 사용 가능한 밸브:
- 1/4인치
- 0°F(–18°C)~200°F(93°C)
- 316 스테인리스강
- 65 psig(4.5 bar)~150 psig(10.3 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — Bellows-Sealed Valves for Switching Service, BY Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BY-V35-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/Female Nut 1/4 in. Face Seal (Metal Gasket) W/Female Nut
Product Availability by Store Location
Hours