text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem without Valve, 1/4 in. Female ISO Tapered Thread (QC4 Series)

Part #: SS-QC4-S-4FT

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type 암나사 ISO 경사나사
O-Ring Material 탄화플루오르 FKM
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

Stainless Steel Instrumentation Quick Connect Stem without Valve, 1/4 in. Female ISO Tapered Thread (QC4 Series)

Part #: SS-QC4-S-4FT
View Catalog

Add To Favorites

Catalogs

Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-S-4FT — Stainless Steel Instrumentation Quick Connect Stem without Valve, 1/4 in. Female ISO Tapered Thread (QC4 Series)

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type 암나사 ISO 경사나사
O-Ring Material 탄화플루오르 FKM
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K3 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC4-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QC4-S-6M0 Brass 6 mm Swagelok® Tube Fitting - - View Product
B-QC6-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QC6-S-600 Brass 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-QC4-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-QC4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-S-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-S-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-S-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.