|
ステンレス鋼製 Swagelokチューブ継手、おすチューブ・アダプター、チューブ外径サイズ:10 mm × 1/4 インチ・サイズ ISO管用平行おねじ、肩の形状:ストレート
Part #: SS-10-MTA-1-4RS
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
ステンレス鋼製 Swagelokチューブ継手、おすチューブ・アダプター、チューブ外径サイズ:10 mm × 1/4 インチ・サイズ ISO管用平行おねじ、肩の形状:ストレート
Log in or Register to view price
Catalogs
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-10-MTA-1-4RS — ステンレス鋼製 Swagelokチューブ継手、おすチューブ・アダプター、チューブ外径サイズ:10 mm × 1/4 インチ・サイズ ISO管用平行おねじ、肩の形状:ストレート
| Attribute | Value |
|---|---|
| Body Material | Edelstahl 316 |
| Bored Through | No |
| Cleaning Process | Standardreinigung und -verpackung (SC-10) |
| Connection 1 Size | 10 mm |
| Connection 1 Type | Swagelok® Rohrstutzen |
| Connection 2 Size | 1/4 Zoll |
| Connection 2 Type | Zylindrisches ISO-Außengewinde |
| Flow Restrictor | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | View Product |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | View Product |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | View Product |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | View Product |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | View Product |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | View Product |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | View Product |
| SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | View Product |
| SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-16-TA-7-12 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | View Product |
| SS-16-TA-7-16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 암나사 NPT | View Product |
| SS-16-TA-7-8 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-18-MTA-1-12RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-18-MTA-1-8RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-18-MTA-7-8RG | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-1-TA-1-2 | 316 스테인리스강 | 1/16인치 | Swagelok®튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-200-A-2ANF | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/8인치 | 암나사 37° AN | View Product |
| SS-200-A-4ANF | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/4인치 | 암나사 37° AN | View Product |
| SS-20-TA-1-20 | 316 스테인리스강 | 1 1/4인치 | 스웨즈락 튜브 어댑터 | 1 1/4인치 | 수나사 NPT | View Product |
| SS-24-TA-1-24 | 316 스테인리스강 | 1 1/2인치 | 페럴이 장착된 Swagelok® 튜브 어댑터 | 1 1/2인치 | 수나사 NPT | View Product |
| SS-2-TA-1-2 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-2-TA-1-2RS | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-2-TA-1-2ST | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-2-TA-1-4 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-2-TA-1-4RT | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-2-TA-1-OR | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-2-TA-7-2 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-2-TA-7-2RP | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | View Product |
| SS-2-TA-7-4 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-32-TA-1-32 | 316 스테인리스강 | 2인치 | 페럴 장착된 스웨즈락 튜브 어댑터 | 2인치 | 수나사 NPT | View Product |
| SS-400-A-4ANF | 316 스테인리스강 | 1/4인치 | Swagelok®튜브 어댑터 | 1/4인치 | 암나사 37° AN | View Product |
| SS-4-TA-1-2 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-4-TA-1-2RS | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-4-TA-1-2RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-4-TA-1-4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-4-TA-1-4AN | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 37° AN | View Product |
| SS-4-TA-1-4RS | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-4-TA-1-4RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-4-TA-1-4SC11 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-4-TA-1-4ST | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-4-TA-1-4W | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-4-TA-1-6 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | View Product |
| SS-4-TA-1-6RS | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-4-TA-1-8 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-4-TA-1-OR | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-4-TA-7-2 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-4-TA-7-2RP | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | View Product |
| SS-4-TA-7-2RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 경사나사 | View Product |
| SS-4-TA-7-4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-4-TA-7-4RG | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-4-TA-7-4RJ | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 나사(RJ) | View Product |
| SS-4-TA-7-4RP | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | View Product |
| SS-4-TA-7-4RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-4-TA-7-6 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | View Product |
| SS-4-TA-7-8 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-600-A-6ANF | 316 스테인리스강 | 3/8인치 | Swagelok®튜브 어댑터 | 3/8인치 | 암나사 37° AN | View Product |
| SS-6-MTA-1-2 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-6-MTA-1-2RS | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-MTA-1-2RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-MTA-1-4 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-6-MTA-1-4RS | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-MTA-1-4RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-MTA-1-6RS | 316 스테인리스강 | 6mm | Swagelok®튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-6-MTA-7-2 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-6-MTA-7-2RP | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | View Product |
| SS-6-MTA-7-4 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-6-MTA-7-4RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-MTA-7-4RJ | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 나사(RJ) | View Product |
| SS-6-MTA-7-4RP | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | View Product |
| SS-6-MTA-7-4RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-6-MTA-7-6RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-MTA-7-8RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-TA-1-12 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | View Product |
| SS-6-TA-1-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-6-TA-1-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-6-TA-1-4AN | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 37° AN | View Product |
| SS-6-TA-1-4RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-TA-1-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-TA-1-4ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6-TA-1-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | View Product |
| SS-6-TA-1-6AN | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 37° AN | View Product |
| SS-6-TA-1-6RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-TA-1-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-TA-1-6ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6-TA-1-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-6-TA-1-8RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-TA-1-8RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-TA-1-8ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6-TA-1-8W | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | View Product |
| SS-6-TA-1-OR | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | View Product |
| SS-6-TA-7-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-6-TA-7-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-6-TA-7-4RP | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | View Product |
| SS-6-TA-7-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-6-TA-7-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | View Product |
| SS-6-TA-7-6RG | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-TA-7-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | View Product |
| SS-6-TA-7-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-810-A-8ANF | 316 스테인리스강 | 1/2인치 | Swagelok®튜브 어댑터 | 1/2인치 | 암나사 37° AN | View Product |
| SS-8-MTA-1-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-8-MTA-1-4RS | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-8-MTA-1-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-8-MTA-7-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-8-MTA-7-4RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-8-MTA-7-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-8-MTA-7-8RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-8-TA-1-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | View Product |
| SS-8-TA-1-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-8-TA-1-4RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-8-TA-1-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-8-TA-1-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | View Product |
| SS-8-TA-1-6RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-8-TA-1-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-8-TA-1-6ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-8-TA-1-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-8-TA-1-8AN | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 37° AN | View Product |
| SS-8-TA-1-8RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-8-TA-1-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-8-TA-1-8ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-8-TA-1-8W | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | View Product |
| SS-8-TA-1-OR | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-8-TA-7-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | View Product |
| SS-8-TA-7-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-8-TA-7-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-8-TA-7-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | View Product |
| SS-8-TA-7-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | View Product |
| SS-8-TA-7-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-8-TA-7-8RG | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-8-TA-7-8RP | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | View Product |
| SS-8-TA-7-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 경사나사 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
