text.skipToContent text.skipToNavigation

Raccord fileté en acier inoxydable, manchon réducteur, filetage NPT mâle 1 po x taraudage NPT 3/4 po

零部件号:SS-16-RB-12

规格

属性
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172307
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Raccord fileté en acier inoxydable, manchon réducteur, filetage NPT mâle 1 po x taraudage NPT 3/4 po

零部件号:SS-16-RB-12
查看产品目录

添加到收藏夹

目录

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

规格

SS-16-RB-12 — Raccord fileté en acier inoxydable, manchon réducteur, filetage NPT mâle 1 po x taraudage NPT 3/4 po

属性
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020564
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141724
UNSPSC (10.0) 40173607
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173607
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40172307
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT 查看产品
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT 查看产品
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT 查看产品
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT 查看产品
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT 查看产品
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT 查看产品
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT 查看产品
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT 查看产品
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT 查看产品
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT 查看产品
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT 查看产品
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT 查看产品
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT 查看产品
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT 查看产品
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT 查看产品
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT 查看产品
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT 查看产品
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT 查看产品
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT 查看产品
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT 查看产品
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT 查看产品
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT 查看产品
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT 查看产品
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT 查看产品
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT 查看产品
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT 查看产品
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT 查看产品
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT 查看产品
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT 查看产品
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT 查看产品
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT 查看产品
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread 查看产品
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT 查看产品
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT 查看产品
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT 查看产品
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT 查看产品
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 查看产品
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT 查看产品
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT 查看产品
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT 查看产品
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT 查看产品
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT 查看产品
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT 查看产品
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT 查看产品
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT 查看产品
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread 查看产品
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT 查看产品
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT 查看产品
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT 查看产品
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 查看产品
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT 查看产品
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT 查看产品
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT 查看产品
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread 查看产品

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

请稍候几分钟,不要关闭此页面