Leak Detectors — Liquid Leak Detectors
Liquid leak dectectors available with these specifications:
- 2 oz. to 1 gallon sizes
- –65°F (–54°C) to 200°F (93°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Leak Detectors — Liquid Leak Detectors — Detector de fugas líquido Snoop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-2OZ 59 mL.(2 oz) –2 a 93°C (27 a 200°F) - - - MS-SNOOP-GAL 1 Galón (3.8 L) –2 a 93°C (27 a 200°F) - - - MS-SNOOP-8OZ 236 mL.(8 oz) –2 a 93°C (27 a 200°F) - - - -
Leak Detectors — Liquid Leak Detectors — Detector de fugas líquido Real Cool Snoop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 236 mL.(8 oz) –54 a 93°C (–65 a 200°F) - - - MS-RC-SNOOP-GAL 1 Galón (3.8 L) –54 a 93°C (–65 a 200°F) - - -
Product Availability by Store Location
Hours