text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Ultrahigh-Purity Fluoropolymer Diaphragm Valves (DRP Series)

Swagelok DRP series ultrahigh-purity (UHP) fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, deionized (DI) water, and bulk chemical delivery systems.

Request Additional Details

Swagelok® DRP series valves are designed with modified PTFE wetted parts for superior chemical resistance. A patented fluid flow path reduces fluid entrapment, allowing for quick purging of process fluids and minimizing the risk of contamination. The design also limits fluid shear, preventing slurry agglomeration and improving process efficiency.

The modified PTFE diaphragm is optimized for durability and long cycle life, with a patented shape that reduces stress during operation. A reinforced diaphragm rim seals the valve cavity, preventing process fluid contamination and reducing seat strain.

DRP series diaphragm valves are available with either pneumatic or manual actuation and adjustable flow and bypass options for precise control. They meet SEMI Standard F57-0301, making them perfect for ultrahigh-purity (UHP) applications like chemical mechanical planarization (CMP) slurry systems, DI water systems, and bulk chemical delivery systems.

Specifications

Pressure Rating Up to 100 psig (6.8 bar)
Media Temperature 73° to 212°F (23° to 100°C)
Flow Coefficient Up to 10.2
Body, Diaphragm Material Modified PTFE
End Connections Type: Fine thread flare and Nippon Pillar Super 300® standard
Size: 1/4 to 1 1/4 in. and 6 to 25 mm
Configuration: two- and three-way manual and pneumatic shutoff; adjustable flow and bypass models

Want to optimize your ultrahigh-purity fluid system with the DRP series valve?

Find Out How

UHP Fluoropolymer Diaphragm Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

流体サンプリング・システム用のバルブ選定
産業用流体システムに適したバルブを選定する方法

産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

化学/石油精製業界において、フュージティブ・エミッションを削減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

一般産業用流体システム内のブロック・バルブ
ブロック・バルブで一般産業用流体システムを遮断する方法

一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

半導体産業向けのSwagelok超高純度用ALD20シリーズ・バルブのクリーンルームでの組み立て
1つの新しいバルブが半導体製造を変える3つの理由

今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.