text.skipToContent text.skipToNavigation

Détendeur à double détente en acier inoxydable, 0 à 1,7 bar (25 psig), configuration F, orifices filetés NPT 1/4 po, Cv 0,06, siège en PCTFE

Part #: KCY1DRF412A20000

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Flow Coefficient 0.06Cv
Handle 녹색 노브(Knob) 핸들
Maximum Inlet Pressure 3600psig(248bar)
Maximum Temperature, °F (°C) 176 (80)
Port Configuration F
Ports 1/4 in. Female NPT
Pressure Control Range 0 to 25 psig (1.7 bar)
Sensing Mechanism X750 Diaphragm
eClass (4.1) 37011108
eClass (5.1.4) 37011108
eClass (6.0) 37011108
eClass (6.1) 37011108
eClass (10.1) 37011108
UNSPSC (4.03) 41112404
UNSPSC (10.0) 40142202
UNSPSC (11.0501) 40142202
UNSPSC (13.0601) 40142202
UNSPSC (15.1) 40142202
UNSPSC (17.1001) 40142202
Dual Stage

Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators. Dual stage helps improve accuracy.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Détendeur à double détente en acier inoxydable, 0 à 1,7 bar (25 psig), configuration F, orifices filetés NPT 1/4 po, Cv 0,06, siège en PCTFE

Part #: KCY1DRF412A20000
View Catalog

Add To Favorites

Catalogs

Dual Stage

Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators. Dual stage helps improve accuracy.

Specifications

KCY1DRF412A20000 — Détendeur à double détente en acier inoxydable, 0 à 1,7 bar (25 psig), configuration F, orifices filetés NPT 1/4 po, Cv 0,06, siège en PCTFE

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Flow Coefficient 0.06Cv
Handle 녹색 노브(Knob) 핸들
Maximum Inlet Pressure 3600psig(248bar)
Maximum Temperature, °F (°C) 176 (80)
Port Configuration F
Ports 1/4 in. Female NPT
Pressure Control Range 0 to 25 psig (1.7 bar)
Sensing Mechanism X750 Diaphragm
eClass (4.1) 37011108
eClass (5.1.4) 37011108
eClass (6.0) 37011108
eClass (6.1) 37011108
eClass (10.1) 37011108
UNSPSC (4.03) 41112404
UNSPSC (10.0) 40142202
UNSPSC (11.0501) 40142202
UNSPSC (13.0601) 40142202
UNSPSC (15.1) 40142202
UNSPSC (17.1001) 40142202
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Maximum Inlet Pressure
Pressure Control Range
Ports
Port Configuration
KCY1ERF412A20000 Acier inoxydable 316 248 bar (3600 psig) 0 à 3,4 bar (50 psig) Filetage NPT femelle 1/4 po F View Product
KCY1FRF412A20000 Acier inoxydable 316 248 bar (3600 psig) 0 à 6,8 bar (100 psig) Filetage NPT femelle 1/4 po F View Product
KCY1GRF412A20000 Acier inoxydable 316 248 bar (3600 psig) 0 à 17,2 bar (250 psig) Filetage NPT femelle 1/4 po F View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.