Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Nut and Ferrule Sets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Raccords pour tubes et raccords adaptateurs contrôlables
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-400-NFSET | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-600-NFSET | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-810-NFSET | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-100-NFSET | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-10M0-NFSET | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-12M0-NFSET | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-200-NFSET | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-400-NFSET | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-600-NFSET | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-6M0-NFSET | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-810-NFSET | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-8M0-NFSET | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.