text.skipToContent text.skipToNavigation
flow sensors

Swagelok® Flow Sensors (FV4 Series)

Receive precise gas flow measurements with the reliable operation of Swagelok® FV4 series flow sensors.

Ask for Further Details

Utilize Swagelok® FV4 series flow sensors to precisely monitor variations in gas system flow. These sensors feature a snap-action float mechanism with a calibrated orifice that moves vertically within the float guide, enabling precise actuation for accurate gas flow detection as the flow rate changes. The embedded magnet in the float above the orifice alternates electrical continuity between the leads on a nearby reed switch, thereby detecting flow fluctuations.

Constructed entirely of welded 316L stainless steel, these sensors offer robust durability and secure fluid containment. Additionally, the replaceable switch assembly located outside the flow path facilitates straightforward maintenance. The FV4 series flow sensors are designed to withstand working pressures up to 5000 psig (344 bar).

Flow Sensor Specifications

Material 316L SS
Temperature –40 to 175°F (–40 to 79°C)
Working Pressure Up to 5000 psig (344 bar)

Have questions about managing flow in your facility?

Work with our Engineers

Flow Sensor Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Un ingeniero de campo Swagelok comenta con un cliente los resultados de la evaluación del sistema de toma de muestras.
Qué Hacer y Qué No Hacer para conseguir la Exactitud de los Sistemas de Toma de Muestras

Siga estos consejos para obtener muestras más precisas y representativas de su sistema de toma de muestras industrial.

Los trabajadores comentan la medición del proceso en una planta
Medición de Proceso — Mejores Prácticas en las Líneas de Impulso

Puede ser difícil encontrar problemas en la aplicación de instrumentación de proceso si solo se tiene en cuenta el transmisor. Aprenda cómo solucionar problemas en la línea de instrumentación de proceso gracias a los consejos y mejores prácticas de Swagelok.

このプロセスには数分間かかる場合があります。このままお待ちください。