시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Stainless Steel Pipe Fitting, Adapter, 9/16-18 Male SAE/MS Straight Thread x 1/4 in. Male NPT
Log in or Register to view price
Catalogs
Straights
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 9/16-18 in. |
Connection 1 Type | Male SAE/MS Straight Thread |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37021016 |
eClass (5.1.4) | 37020514 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40142300 |
UNSPSC (13.0601) | 40142300 |
UNSPSC (15.1) | 40142300 |
UNSPSC (17.1001) | 40141719 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-A | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | NPT macho | View Product |
SS-12-A-12RS | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-12-A-12RT | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-12-AN-1-12 | Acero inoxidable 316 | 1 1/16-12 pulg. | Male JIC Thread | 3/4 pulg. | NPT macho | View Product |
SS-12-SAE-7-12 | Acero inoxidable 316 | 1 1/16-12 pulg. | Rosca Macho SAE/MS paralela | 3/4 pulg. | NPT hembra | View Product |
SS-16-A | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1 pulg. | NPT macho | View Product |
SS-16-A-16RS | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-16-A-16RT | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1 pulg. | Rosca Macho ISO Cónica | View Product |
SS-16-AN-1-16 | Acero inoxidable 316 | 1 5/16-12 pulg. | Male JIC Thread | 1 pulg. | NPT macho | View Product |
SS-2-A | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT macho | View Product |
SS-2-A-2RS | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-2-A-2RT | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-4-A | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT macho | View Product |
SS-4-A-4RS | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-4-A-4RT | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
SS-4-AG-4 | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP Paralela | 1/4 pulg. | NPT macho | View Product |
SS-4-AN-1-2 | Acero inoxidable 316 | 7/16-20 pulg. | Male JIC Thread | 1/8 pulg. | NPT macho | View Product |
SS-4-AN-1-4 | Acero inoxidable 316 | 7/16-20 pulg. | Male JIC Thread | 1/4 pulg. | NPT macho | View Product |
SS-4-AT-4 | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | NPT macho | View Product |
SS-4-SAE-1-4 | Acero inoxidable 316 | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 1/4 pulg. | NPT macho | View Product |
SS-4-SAE-1-4AN | Acero inoxidable 316 | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 1/4 pulg. | Male JIC Thread | View Product |
SS-4-SAE-7-4 | Acero inoxidable 316 | 7/16-20 pulg. | Rosca Macho SAE/MS paralela | 1/4 pulg. | NPT hembra | View Product |
SS-6-A | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT macho | View Product |
SS-6-A-6RS | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-6-A-6RT | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-6-AG-6 | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP Paralela | 3/8 pulg. | NPT macho | View Product |
SS-6-AN-1-4 | Acero inoxidable 316 | 9/16-18 pulg. | Male JIC Thread | 1/4 pulg. | NPT macho | View Product |
SS-6-AN-1-6 | Acero inoxidable 316 | 9/16-18 pulg. | Male JIC Thread | 3/8 pulg. | NPT macho | View Product |
SS-6-A-RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
SS-6-AT-6 | Acero inoxidable 316 | 3/8 pulg. | Rosca Hembra ISO/BSP cónica | 3/8 pulg. | NPT macho | View Product |
SS-6-SAE-1-6 | Acero inoxidable 316 | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 3/8 pulg. | NPT macho | View Product |
SS-6-SAE-1-6AN | Acero inoxidable 316 | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 3/8 pulg. | Male JIC Thread | View Product |
SS-6-SAE-7-4 | Acero inoxidable 316 | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 1/4 pulg. | NPT hembra | View Product |
SS-6-SAE-7-6 | Acero inoxidable 316 | 9/16-18 pulg. | Rosca Macho SAE/MS paralela | 3/8 pulg. | NPT hembra | View Product |
SS-8-A | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT macho | View Product |
SS-8-A-8RS | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
SS-8-A-8RT | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
SS-8-AG-8 | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP Paralela | 1/2 pulg. | NPT macho | View Product |
SS-8-AN-1-8 | Acero inoxidable 316 | 3/4-16 pulg. | Male JIC Thread | 1/2 pulg. | NPT macho | View Product |
SS-8-AT-8 | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | NPT macho | View Product |
SS-8-SAE-1-8 | Acero inoxidable 316 | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 1/2 pulg. | NPT macho | View Product |
SS-8-SAE-7-8 | Acero inoxidable 316 | 3/4-16 pulg. | Rosca Macho SAE/MS paralela | 1/2 pulg. | NPT hembra | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.