text.skipToContent text.skipToNavigation
bench top tube benders

Swagelok® Bench Top Tube Benders

Swagelok bench top tube benders offer rugged, lightweight construction for easy, consistent tube bends, expediting installation while helping you adhere to high quality standards.

Learn More About Bench Top Tube Benders

Swagelok® bench top tube benders help you easily produce bent tubing in a variety of configurations. They feature rugged aluminum construction for durability and are CE compliant. Bench top benders offer a bend range of 1 to 180° for tubing with outer diameters from 1/4 to 1 1/4 in. (6 to 30 mm) and wall thicknesses from 0.028 to 0.120 in. (0.8 to 3.0 mm), accommodating various configurations. The benders come with a grease gun for convenient operation and a metal carrying case for easy storage and transport.

Available in manual and electric models, the manual version of the Swagelok bench top tube bender can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm. Steel bend shoes are required for specific tubing sizes and materials, ensuring precise and reliable bends.

Specifications

Dimensions—Tube Bender in Case 14 1/2 in. (37 cm) high, 21 in. (53 cm) wide, 11 in. (28 cm) deep
Weight—Tube Bender in Case, Excluding Tools Manual model: 75 lbs. (34 kg)
Electric model: 79 lbs. (36 kg)
Power Requirements (Electric Model) MS-BTB-1: 110 V (ac), 50/60 Hz; maximum current—10 A
MS-BTB-2: 230 V (ac), 50/60 Hz; maximum current—5 A

Learn how to use the Swagelok bench top tube bender in our advanced tube bending course.

Check Out the Training

Bench Top Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok bench top tube bender

Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

See the Tube Bender in Action

Swagelok Resources Curated for You

Swagelok onsite leak detection services
Essential Training in Fluid System Fundamentals

Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Utilización de la dobladora de tubo manual Swagelok
Cómo Utilizar una Dobladora de Tubo Manual Swagelok

Vea cómo utilizar una dobladora de tubo manual para hacer curvas de 90° y 180° en tubo con precisión y eficiencia. Las dobladoras de tubo manuales Swagelok® doblan el tubo con alta calidad y en la mayoría de los materiales que pueden ser utilizados con los racores Swagelok.

This process may take several minutes. Please be patient and remain on the page.