|
Kugelhahn, Edelstahl, Serie 60, dreiteilig, 6 mm Swagelok Rohrverschraubung, Sitze aus verstärktem PTFE 316 SS 2-way valve with 6 mm Swagelok tube fittings, reinforced PTFE seats, lever handle, and 2200 psig rating. Reliable shutoff for general service use.
Réf. pièce : SS-62TS6MM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Configuration droite, 2 voiesAvec leur siège unique comprimé par des rondelles coniques élastiques, leur garniture de tige en deux pièces à compression permanente et leur conception à basculement, les vannes à boisseau sphérique de la série 60 sont conçues pour offrir une fiabilité maximale avec un minimum d'entretien. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Kugelhahn, Edelstahl, Serie 60, dreiteilig, 6 mm Swagelok Rohrverschraubung, Sitze aus verstärktem PTFE
316 SS 2-way valve with 6 mm Swagelok tube fittings, reinforced PTFE seats, lever handle, and 2200 psig rating. Reliable shutoff for general service use.
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Configuration droite, 2 voies
1/8 ~ 2 in. 및 6 ~ 25 mm 크기; 스텐레스강, 탄소강, 황동 및 특수 합금 재질; 개폐용 (2-방향) 및 방향 전환용 (3-방향) 밸브 ; 여러 조건을 보정하도록 설계된 시트; 활하중, 2 피스 스템 패킹
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
특징: 래크피니언 공기작동식 개폐기, 솔레노이드 밸브, 리미트 스위치; ISO 5211-준수 공기작동식 개폐기, 솔레노이드 밸브, 리미트 스위치, 위치 센서; 현장 조립용 완전 개폐 어셈블리 및 키트
산소 시스템 안전 산소 시스템을 설계하고 이용하는 책임은 사용자에게 있으며, 산소의 안전한 사용을 위해 반드시 자격을 갖춘 전문가의 도움을 받아야 합니다. 그림 1 범위 본 기술 보고서에서는 산소의 안전한 취급에 필요한 몇 가지 유의사항을 간략히 소개합니다. 뒷 장에 나열된 많은 참조 문서에 이러한 정보들이 나와 있으며 고객에게 서비스로 제공됩니다. 당사는 산소에 관한 전문업체가 아니므로 산소 시스템에 대한 엔지니어링 컨설팅은 하지 않습니다.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Electric Actuator Installation
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Spécifications
SS-62TS6MM — Kugelhahn, Edelstahl, Serie 60, dreiteilig, 6 mm Swagelok Rohrverschraubung, Sitze aus verstärktem PTFE
| Attribut | Valeur |
|---|---|
| Matériau de boisseau sphérique/tige | 스테인리스강 |
| Matériau du corps | 316 스테인리스강 |
| Procédé de nettoyage | 표준 세정 및 포장(SC-10) |
| Dimension du raccordement 1 | 6mm |
| Type du raccordement 1 | Swagelok® 튜브 피팅 |
| Dimension du raccordement 2 | 6mm |
| Type du raccordement 2 | Swagelok® 튜브 피팅 |
| Cv maximal | 1.2 |
| Matériau des fixations | 316 스테인리스강 |
| Matériau des joints de bride | 탄화플루오르 FKM |
| Type d’écoulement | 2-Way, 개폐, 직선형 |
| Couleur de poignée | 검정색 |
| Type de poignée | 레버 |
| Certification faibles émissions | 예 |
| Pression nominale à température ambiante | 2200PSIG @ 100°F /151BAR @ 37°C |
| Matériau du siège | 강화 PTFE |
| Matériau de ressort de siège | 316 스테인리스강 |
| Catégorie d'usage | 일반 |
| Matériau de palier de tige | 합금 X750 |
| Tests | WS-22에 따른 검사 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183104 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Afficher le produit |
| B-63TF8 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Afficher le produit |
| B-63TS10 | 황동 | 5/8인치 | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| B-63TS8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| B-65TF12 | 황동 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | Afficher le produit |
| B-65TF16 | 황동 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | Afficher le produit |
| S-65TF16 | Углеродистая сталь | 1 дюйм | Внутр. резьба NPT | 1 дюйм | Внутр. резьба NPT | Afficher le produit |
| SS-62EF4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-62PS4-5228 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TF4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-62TF4-JL | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-62TF4RT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-62TS10MM | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS4-JK | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS4-JL | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS4-JLK | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS6-JK | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS6-JL | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS6-JLK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-62TS8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TS8MM | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-62TSC8 | Нержавеющая сталь 316 | 1/2 дюйма | Фитинг под сантехнический фланцевый зажим | 1/2 дюйма | Фитинг под сантехнический фланцевый зажим | Afficher le produit |
| SS-62TVCR4 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | Afficher le produit |
| SS-62TW6T35-3 | Нержавеющая сталь 316 | 3/8 дюйма | Удлиненный патрубок | 3/8 дюйма | Удлиненный патрубок | Afficher le produit |
| SS-63ES8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63PF8-2839 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63PS8-2839 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TF6 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63TF8 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63TF8-33C | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63TF8-JK | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63TF8-JL | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63TF8-LLK | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Afficher le produit |
| SS-63TF8RT | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. коническая резьба ISO | 1/2 дюйма | Внутр. коническая резьба ISO | Afficher le produit |
| SS-63TS10 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS12-JK | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS12-JL | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS12MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS16MM | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 16 мм | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS18MM | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 18 мм | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-33C | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-E | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-JK | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-JL | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-JLK | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-LLK | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TS8-T | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Afficher le produit |
| SS-63TSW12T | Нержавеющая сталь 316 | 3/4 дюйма | Трубное соединение под приварку враструб | 3/4 дюйма | Трубное соединение под приварку враструб | Afficher le produit |
| SS-63TSW8P | Нержавеющая сталь 316 | 1/2 дюйма | Толстостенное трубное соединение под приварку враструб | 1/2 дюйма | Толстостенное трубное соединение под приварку враструб | Afficher le produit |
| SS-63TSW8T | Edelstahl 316 | 1/2 Zoll | Muffenschweißende | 1/2 Zoll | Muffenschweißende | Afficher le produit |
| SS-63TVCR8 | Edelstahl 316 | 1/2 Zoll | VCR®-Verbindung mit Metalldichtscheibe | 1/2 Zoll | VCR®-Verbindung mit Metalldichtscheibe | Afficher le produit |
| SS-65TF12 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-65TF12-JL | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-65TF12RT | Edelstahl 316 | 3/4 Zoll | Kegeliges ISO-Innengewinde | 3/4 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
| SS-65TF16 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Afficher le produit |
| SS-65TF16-JL | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Afficher le produit |
| SS-65TF16RT | Edelstahl 316 | 1 Zoll | Kegeliges ISO-Innengewinde | 1 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
| SS-65TS16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-65TS16-JL | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-65TS16-SC11 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-65TS25MM | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 25 mm | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-65TSC16 | Edelstahl 316 | 1 Zoll | Sanitärflansch-Fitting | 1 Zoll | Sanitärflansch-Fitting | Afficher le produit |
| SS-65TSW12P | Edelstahl 316 | 3/4 Zoll | Rohrmuffenschweißende | 3/4 Zoll | Rohrmuffenschweißende | Afficher le produit |
| SS-65TSW16P | Edelstahl 316 | 1 Zoll | Rohrmuffenschweißende | 1 Zoll | Rohrmuffenschweißende | Afficher le produit |
| SS-65TSW16T | Edelstahl 316 | 1 Zoll | Muffenschweißende | 1 Zoll | Muffenschweißende | Afficher le produit |
| SS-67TF20 | Edelstahl 316 | 1 1/4 Zoll | NPT Innengewinde | 1 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-67TF24 | Edelstahl 316 | 1 1/2 Zoll | NPT Innengewinde | 1 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-67TS24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-67TSW24P | Edelstahl 316 | 1 1/2 Zoll | Rohrmuffenschweißende | 1 1/2 Zoll | Rohrmuffenschweißende | Afficher le produit |
| SS-68TF32 | Edelstahl 316 | 2 Zoll | NPT Innengewinde | 2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-68TSW32P | Edelstahl 316 | 2 Zoll | Rohrmuffenschweißende | 2 Zoll | Rohrmuffenschweißende | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.