The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
316L VAR Welded VCR Face Seal Fitting, 1/4 in. Female Cross
Inicie la sesión o regístrese para ver los precios
Catálogos
Kreuzverschraubungen
Erzielen Sie eine leckfreie Verbindung und behalten Sie die hohe Reinheit einer Metalldichtung mit Swagelok VCR® Metalldichtungen bei.
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Especificaciones
Atributo | Valor |
---|---|
Material del Cuerpo | Edelstahl 316L VAR |
Proceso de Limpieza | Standardreinigung und -verpackung (SC-10) |
Tamaño conexión 1 | 1/4 Zoll |
Tipo de conexión 1 | Geschweißte VCR®-Innengewinde-Verbindung mit Metalldichtscheibe |
Tamaño conexión 2 | 1/4 Zoll |
Tipo de conexión 2 | Geschweißte VCR®-Innengewinde-Verbindung mit Metalldichtscheibe |
Tamaño conexión 3 | 1/4 Zoll |
Tipo de conexión 3 | Geschweißte VCR®-Innengewinde-Verbindung mit Metalldichtscheibe |
Tamaño conexión 4 | 1/4 Zoll |
Tipo de conexión 4 | Geschweißte VCR®-Innengewinde-Verbindung mit Metalldichtscheibe |
Limitador de Caudal | No |
eClass (4.1) | 37020717 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141718 |
UNSPSC (10.0) | 40142614 |
UNSPSC (11.0501) | 40142614 |
UNSPSC (13.0601) | 40183111 |
UNSPSC (15.1) | 40183111 |
UNSPSC (17.1001) | 40183111 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.