Swagelok® Needle and Metering Valves
Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.
Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates
Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.
Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.
Needle and Metering Valve Categories
Blowdown Valves, 6DB Series
Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.
Compact Gauge Valves
Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.
General Utility Needle Valves, GU and F10 Series
For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.
Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series
Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.
Medium-Pressure Needle Valves, NV and NVT Series
NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).
Metering Valves, S, M, and 31 Series
Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.
Rising Plug Valves, 4P and 5P Series
Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.
Screwed-Bonnet Gauge Valves
Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.
Severe-Service Needle Valves, N and HN Series
Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.
Spare Parts and Accessories
Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.
Toggle Valves
Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.
Needle and Metering Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Stainless steel construction; Nonrotating ball-tip and plug-tip stem designs; Roddable (plug-tip design)
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화
비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.
블록 밸브로 산업용 유체 시스템을 격리하는 방법
플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유
혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.
니들 밸브
Swagelok 니들 밸브는 일반 유틸리티 서비스, 일체형 보닛, 스크류 보닛, 단조 몸체, 토글, 극한 서비스 유니온 보닛, 계장 블로우다운, 컴팩트 게이지, 비회전 스템, 라이징 플러그 밸브 구성에 최대 45 000 psig(3100 bar)의 압력 등급으로 공급 가능합니다. 유로 패턴에는 직선형, 직각형, 크로스가 포함되며, 작동 옵션으로는 수동 및 공압식을 선택할 수 있습니다.
미터링 밸브
Swagelok 미터링 밸브는 저유량, 중간 유량, 대유량 애플리케이션에서 정확한 유량 제어 기능을 제공합니다. 유로 패턴에는 직선형, 직각형, 크로스, 이중이 포함되며, 압력 등급은 최대 5000 psig(344 bar)입니다. 널드(Knurled), 라운드, 버니어, 슬롯형, 조절 가능 토크 핸들 옵션을 통해 저압 애플리케이션에서 반복 가능한 유량 조정, 유량 설정에서 강화된 제어 기능, 드라이버를 사용한 유량 설정 조정 등이 가능합니다.
