Medium-Pressure Tube Fittings — Caps and Plugs
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Maximum 15 000 psig (1034 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Caps and Plugs — Заглушки
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-P Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® среднего давления - - SS-8FK0-P Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® среднего давления - - -
Medium-Pressure Tube Fittings — Caps and Plugs — Колпаки
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-C Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® среднего давления - -
Product Availability by Store Location
Hours