text.skipToContent text.skipToNavigation
welding power supply

Swagelok® Power Supply

The M200 power supply enables reliable, consistent, and precise orbital gas tungsten arc welding thanks to user-friendly touchscreen controls in multiple languages and comprehensive weld performance documentation.

Learn More About Swagelok® Power Supply

The Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.

This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.

Specifications

Power Input 100 to 230 V (ac)
Power Output 2 to 200 A (dc)
Duty Cycle / Service Rating 100% / 95 A average output with 100 V/20 A input
100% / 100 A average output with 115 V/20 A input
60% / 140 A average output with 200 V/20 A input
100% / 120 A average output with 230 V/16 A input
25% / 200 A average output with 230 V/16 A input
Dimensions 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm)
Weight 51.4 lb (23.3 kg)

Curious to know more?

Orbital Welding Training Opportunities

Power Supply Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok welding system training class

Orbital Welding Training

Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).

Explore Orbital Welding Training

Ресурсы Swagelok специально для вас

Учебный курс по системе орбитальной сварки Swagelok
Инструменты для новых специалистов по сварке

Растущий дефицит сварщиков угрожает будущему мирового производства. Автоматическая орбитальная сварка может помочь в решении такой проблемы, однако требуется соответствующее обучение. Узнайте, на что обратить внимание, выбирая программу подготовки начинающих сварщиков.

スウェージロックのチューブ曲げ装置
作業に適したツールを選ぶ:プラント装置に関する考慮事項

プラントで取り揃えておくべきツールにはどのようなものがあるでしょうか?高性能な円周溶接機(オービタル・ウェルディング・システム)から簡易なチューブ・バリ取り用ツールまで、接続部のタイプに応じて必要なツールを常備しておくことで、コスト以上のメリットを得ることができます。

スウェージロックのセミナー/トレーニング
숙련된 팀을 구성하여 제조 기술의 격차 좁히기

기존 제조 인력의 고령화가 진행되면서 젊은 세대로 전문 지식을 잘 전달하는 것이 중요해졌습니다. 효과적인 유체 시스템 교육 프로그램을 구축하는 방법을 소개합니다.

오타와 대학교 첨단 연구 단지
유체 시스템 전문 기술을 통한 실험실 기능 개선

Swagelok 유체 시스템 전문 기술이 어떻게 캐나다에서 유일한 가속 질량 분석기(Accelerator Mass Spectrometer)가 있는 오타와 대학교 첨단 연구 단지의 실험실 기능 개선에 도움이 되었는지 알아보십시오. Swagelok이 제공한 오비탈 용접 교육이 공작 정밀도 및 생산성을 높이는 데 기여했습니다.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.