Swagelok® Multi-Head Swaging Units (MHSU)
Swagelok® multi-head swaging units (MHSU) streamline preswaging ferrules onto tubing, ensuring reliable connections. Ideal for high-volume applications, they reduce assembly time and operator error. MHSU units accommodate various tubing sizes without tools, making them versatile and user-friendly.
Get Help Selecting MHSUsSwagelok® multi-head swaging units (MHSU) are designed to streamline the preswaging process, ensuring reliable and efficient tubing connections. These units reduce assembly and installation time by preswaging ferrules onto tubing. A standard tube marking feature indicates when the tube is properly bottomed in the unit, enhancing accuracy and consistency. The MHSU is available in two sizes, with tooling for 1/2 to 1 inch and 12 to 25 mm tubing and tube adapters, as well as 1 to 2 inch and 25 to 50 mm tubing and tube adapters. Ideal for high-volume applications, these units minimize operator error and accommodate various tubing sizes without the need for additional tools, making them versatile and user-friendly.
Multi-Head Swaging Units Catalog
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Cómo Utilizar una Dobladora de Tubo Manual Swagelok
Vea cómo utilizar una dobladora de tubo manual para hacer curvas de 90° y 180° en tubo con precisión y eficiencia. Las dobladoras de tubo manuales Swagelok® doblan el tubo con alta calidad y en la mayoría de los materiales que pueden ser utilizados con los racores Swagelok.