text.skipToContent text.skipToNavigation

Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 6 mm Swagelok Tube Fitting, SC-11 Cleaned, NO Actuator

Part #: SS-6BK-MM-1O

Specifications

Attribute Value
Actuator Model 1 Series
Actuator Operation Mode Normally Open Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Gasket with soft seat
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket PTFE-Coated 316 SS Gasket
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 500 PSIG /93°C @ 34.4 BAR
Minimum Temperature, °F (°C) -20 (-28)
Room Temperature Pressure Rating 500 PSIG @ 100°F /34.4 BAR @ 37°C
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Straight Pattern, with Actuator

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 6 mm Swagelok Tube Fitting, SC-11 Cleaned, NO Actuator

Part #: SS-6BK-MM-1O
View Catalog

Add To Favorites

Catalogs

Straight Pattern, with Actuator
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

SS-6BK-MM-1O — Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 6 mm Swagelok Tube Fitting, SC-11 Cleaned, NO Actuator

Attribute Value
Actuator Model 1 Series
Actuator Operation Mode Normally Open Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316 Stainless Steel
Body Seal Gasket with soft seat
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket PTFE-Coated 316 SS Gasket
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 500 PSIG /93°C @ 34.4 BAR
Minimum Temperature, °F (°C) -20 (-28)
Room Temperature Pressure Rating 500 PSIG @ 100°F /34.4 BAR @ 37°C
Service Class General
Stem Tip Material PCTFE
Stem Type Conical
Surface Finish Standard
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-10BK-MM-1C Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-12BK-MM-1C Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-4BK-1C Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4BK-1O Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4BK-V51-1C Нержавеющая сталь 316 1/4 дюйма Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой 1/4 дюйма Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой View Product
SS-4BK-V51-1CM Нержавеющая сталь 316 1/4 дюйма Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой 1/4 дюйма Торц. уплотнение (металлическая прокладка) VCR с внутр. резьбой View Product
SS-4BK-VCR-1C Нержавеющая сталь 316 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/4 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-6BK-1C Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6BK-1O Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-6BK-MM-1C Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6BK-TW-1C Нержавеющая сталь 316 3/8 дюйма Трубное соединение под приварку враструб 1/2 дюйма Трубное соединение под приварку встык View Product
SS-8BK-1C Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8BK-1O Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8BK-VCR-1C Нержавеющая сталь 316 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-8BK-VCR-1O Нержавеющая сталь 316 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-8BK-VCRVP-1C Нержавеющая сталь 316 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.