Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Ferrule Sets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-100-SET | Messing | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-10M0-SET | Messing | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
B-200-SET | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-300-SET | Messing | 3/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-400-SET | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-600-SET | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
B-6M0-SET | Messing | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
B-810-SET | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
M-400-SET | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
NY-200-SET | Nylon | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
NY-400-SET | Nylon | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
NY-600-SET | Nylon | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
NY-810-SET | Nylon | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-100-SET | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-10M0-SET | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-12M0-SET | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-200-SET | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-300-SET | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-400-SET | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-500-SET | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-600-SET | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-6M0-SET | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
SS-810-SET | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-8M0-SET | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | - | - | View Product |
T-100-SET | PTFE | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
T-200-SET | PTFE | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
T-400-SET | PTFE | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
T-600-SET | PTFE | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
T-810-SET | PTFE | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.