text.skipToContent text.skipToNavigation

스테인리스강 계장용 퀵 코넥트 몸체, 3/8인치 수나사 NPT, 로우 프로필 슬리브(QC6 시리즈)

Part #: SS-QC6-B-6PMIS

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type 수나사 NPT
O-Ring Material 탄화플루오르 FKM
Series QC6
Special Sleeve 로우 프로필 슬리브
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 계장용 퀵 코넥트 몸체, 3/8인치 수나사 NPT, 로우 프로필 슬리브(QC6 시리즈)

Part #: SS-QC6-B-6PMIS
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-B-6PMIS — 스테인리스강 계장용 퀵 코넥트 몸체, 3/8인치 수나사 NPT, 로우 프로필 슬리브(QC6 시리즈)

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type 수나사 NPT
O-Ring Material 탄화플루오르 FKM
Series QC6
Special Sleeve 로우 프로필 슬리브
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Messing 1/8 Zoll NPT Innengewinde - - View Product
B-QC4-B-2PM Messing 1/8 Zoll NPT Außengewinde - - View Product
B-QC4-B-400 Messing 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC4-B-4MT Messing 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
B-QC4-B-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC4-B-4PM Latón 1/4 pulg. NPT macho - - View Product
B-QC4-B-6M0 Latón 6 mm Racor Swagelok® - - View Product
B-QC6-B-4PF Latón 1/4 pulg. NPT hembra - - View Product
B-QC6-B-4PM Latón 1/4 pulg. NPT macho - - View Product
B-QC6-B-600 Latón 3/8 pulg. Racor Swagelok® - - View Product
B-QC6-B-6PF Latón 3/8 pulg. NPT hembra - - View Product
B-QC6-B-6PM Latón 3/8 pulg. NPT macho - - View Product
B-QC8-B-810 Latón 1/2 pulg. Racor Swagelok® - - View Product
B-QC8-B-8PF Latón 1/2 pulg. NPT hembra - - View Product
B-QC8-B-8PM Latón 1/2 pulg. NPT macho - - View Product
SS-QC4-B-200 Acero inoxidable 316 1/8 pulg. Racor Swagelok® - - View Product
SS-QC4-B-2PF Acero inoxidable 316 1/8 pulg. NPT hembra - - View Product
SS-QC4-B-2PM Acero inoxidable 316 1/8 pulg. NPT macho - - View Product
SS-QC4-B-400 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-B-400IS Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-B-400K1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-B-400K2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-QC4-B-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFEP 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFJA 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK1 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK2 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK3 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMEP 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK1 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMK5 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PMKR 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-4PM-SC11 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600IS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-6MT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - View Product
SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.