Swagelok® Ball and Quarter-Turn Plug Valves
Swagelok's ball valves and plug valves offer a comprehensive fluid shutoff solution for virtually any industry.
Ball Valves | Reliable shutoff valves that can be selected and configured for your application
Plug Valves | Economical and reliable shutoff solution with dependable low-torque operation
Swagelok ball valves can control fugitive emissions and leakage and can be used in a wide range of applications. They have been engineered for repeatable, leak-tight shutoff, have low overall cost of ownership, and include full-flow, one-piece instrumentation, three-piece process, trunnion-style, and multipurpose configurations.
Swagelok quarter-turn instrument plug valves are an economical, reliable alternative to ball valves. The simple, compact design delivers full flow and positive shutoff, and they are available in a variety of materials, including stainless steel, brass, and lightweight PFA.
Need help choosing the right ball or plug valve?
Ball and Plug Valve Categories
Full-Flow Ball Valves, GB Series
Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.
Medium-Pressure Double Block and Bleed Valves, IPT Series
Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.
Medium-Pressure Trunnion-Style Ball Valves, CTB Series
Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series
Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, AFS Series
Use PTFE-coated stainless steel ball valves for high-pressure, high-flow applications, including hydrogen and CNG. Manual and ISO 5211-compliant pneumatic actuators.
Multipurpose Ball Valves, SK Series
Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.
One-Piece Instrumentation Ball Valves, 40G and 40 Series
One-piece instrumentation ball valves are ideal for high-pressure applications. Reliable, durable, various actuator options, flow path, and handle.
Plug Valves
Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.
Spare Parts and Accessories
Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.
Three-Piece Process/Instrumentation Ball Valves, 60 Series
Instrumentation ball valves have 2 and 3-way options, quarter-turn actuation and API 641 low emissions certification. Available with pneumatic and electric actuators.
Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series
Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.
Ball Valve and Plug Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Presiones de servicio hasta 689 bar (10 000 psig); Conexiones finales mediante racores Swagelok® de 6 a 12 mm y NPT de 1/8 a 1/2 pulg.; Materiales de acero inoxidable 316
Válvulas de bola serie GB; Presiones de servicio hasta 430 bar (6250 psig) a temperaturas de -40 a 120˚C (-40 a 248˚F); Conexiones finales mediante racores Swagelok®, roscas hembra de 3/8 a 1 pulg., y tamaños fraccionales o métricos (12 mm a 25 mm); Materiales del cuerpo resistentes a la corrosión: 316/316L, Aleación 2507, 6-Moly, Aleación 625, Aleación 825, Aleación C-276; API 607 opcional para aplicaciones a prueba de fuego y NACE MR0175/ISO 15156 para gases sulfurosos
Tamaños de 6 a 25 mm y de 1/8 a 2 pulg.; Materiales de acero inoxidable, acero al carbono, latón y aleaciones especiales; Válvulas de cierre (2 vías) y conmutación (3 vías); Diseño de asiento flexible; Empaquetadura autocompensada de dos piezas
Presiones de servicio hasta 413 bar (6000 psig); Temperaturas desde −40 a 150°C (−40 a 302°F); Alto caudal en un diseño compacto; Conexiones finales desde 6 a 8 mm y desde 1/4 a 3/8 pulg.; Construcción en acero inoxidable 316
Presiones de servicio hasta 206 bar (3000 psig); Conexiones finales mediante racores Swagelok® y roscas cónicas NPT e ISO; Tamaños desde 6 a 12 mm y desde 1/8 a 1/2 pulgada; Materiales de latón y acero inoxidable 316
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Válvulas para servicio de cierre, conmutación y transferencia; Presiones de servicio de hasta 206 bar (3000 psig); Temperaturas desde –53 a 148°C (-65 a 300°F); Aplicaciones ambientales y de procesos a temperaturas elevadas; Conexiones finales de 3 a 12 mm y de 1/16 a 3/4 pulg.
Presiones de servicio hasta 413 bar (6000 psig); Coeficientes de caudal (Cv) desde 4,0 a 13,8; Conexiones finales mediante racores Swagelok fraccionales y métricos; también disponibles roscas ISO y NPT ; Cuerpo y conexiones finales de acero inoxidable 316; Actuación manual y neumática
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156
Págs. 1-2. Características: Diseño de 1/4 de vuelta y capacidad de alto caudal; ligera; material de PFA de alta pureza que incorpora pocos elementos; extraíbles, para proporcionar una alta resistencia química.
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.